Technical data
General data
Nominal strain
  • 0 ... 1000 μm/m
Combined error
  • < 1 %
Mechanical mounting
  • Hexagon socket 6 mm / Installation torque 16 Nm
Mechanical data
Material amplifier enclosure
  • Aluminum anodized
Material tube
  • Stainless steel
Material support ring
  • Aluminum anodized
Material measuring tip
  • Heat treated steel
Electrical connection
  • M16, 7 pin male (Binder Series 680/SGR 70)
Electrical data
Output signal
  • 0 ... 10 VDC
  • 4 ... 20 mA
Supply voltage
  • 18 ... 33 VDC
Signal polarity positive
  • Tension
Current consumption
  • < 50 mA
Cut-off frequency (3 db)
  • 120 Hz
Zero adjustment active
  • > 15 VDC
Zero adjustment inactive
  • < 5 VDC
Zero adjustment pulse
  • > 1 ms
Environmental conditions
Operating temperature range
  • -5 ... 85 °C
Storage temperature range
  • -40 ... 85 °C
Protection class EN 60529, ISO20653
  • IP 54
Compliance and approvals
EMC
  • EN 61000-6-2
  • EN 61000-6-3
  • EN 61326-2-3
UL listed
  • E217824

Downloads
Data sheet
Operating Manual
Certificates / approvals
CAD

Accessories
Connecting cables sensor - PLC
The selected altAttribute does not exist! CAM16.7S-11705197

Article no.: 11705197

  • M16,Female,A-coded,7-poles, shielded
  • Spiral cable,min. 280 cm max. 2313 cm,free cable end
  • Outer winding diameter 19 mm
  • For moblie applications
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM16.7S-11705196

Article no.: 11705196

  • M16,Female,A-coded,7-poles, shielded;
  • Spiral cable,min. 150 cm max. 1260 cm,free cable end
  • Outer winding diameter 19 mm
  • For moblie applications
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils

To the top