• Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features

Filter by attributes

scanning range Sd

output circuit

adjustability

Image Product name product group housing sensing distance max. features
RR30.DAH5-IGPB.9VF

Article no.: 11167317

product group
  • Radar distance measuring sensors
housing
  • 30 mm x 90 mm
  • stainless steel
sensing distance max.
  • 0,3 … 8,5 m
features
  • current output / push-pull
  • qTeach / external
  • connector M12
  • -40 … 65 °C
  • IP 68/69K & proTect+
Inquire
RR30.DAH5-TGPT.9VF

Article no.: 11167367

product group
  • Radar distance measuring sensors
housing
  • 30 mm x 90 mm
  • stainless steel
sensing distance max.
  • 0,3 … 40 m
features
  • RS 485 / push-pull
  • qTeach
  • connector M12
  • -40 … 65 °C
  • IP 68/69K & proTect+
Inquire
RR30.DAH5-UGPB.9VF

Article no.: 11167365

product group
  • Radar distance measuring sensors
housing
  • 30 mm x 90 mm
  • stainless steel
sensing distance max.
  • 0,3 … 8,5 m
features
  • voltage output / push-pull
  • qTeach / external
  • connector M12
  • -40 … 65 °C
  • IP 68/69K & proTect+
Inquire
RR30.DAM0-IGPB.9VF

Article no.: 11168232

product group
  • Radar distance measuring sensors
housing
  • 30 mm x 90 mm
  • stainless steel
sensing distance max.
  • 0,5 … 40 m
features
  • current output / push-pull
  • qTeach / external
  • connector M12
  • -40 … 65 °C
  • IP 68/69K & proTect+
Inquire
RR30.DAM0-UGPB.9VF

Article no.: 11168234

product group
  • Radar distance measuring sensors
housing
  • 30 mm x 90 mm
  • stainless steel
sensing distance max.
  • 0,5 … 40 m
features
  • voltage output / push-pull
  • qTeach / external
  • connector M12
  • -40 … 65 °C
  • IP 68/69K & proTect+
Inquire

Did not find what you were looking for?

To the top