Technical data
general data
type
  • distance measuring
version
  • OM70 laser line basic
measuring distance Sd
  • 100 … 600 mm
measuring range Mr
  • 500 mm
sweet spot
  • 500 mm
adjustment
  • Touch Display, RS485
power on indication
  • LED green
output indicator
  • LED yellow / LED red
resolution
  • 3 … 24 µm
repeat accuracy
  • 1 … 9 µm
linearity error
  • ± 0,12 % Mr
light source
  • pulsed red laser diode
wave length
  • 660 nm
laser class
  • 2
beam type
  • line
temperature drift
  • 0,04 % So/K
hysteresis digital output
  • adjustable
electrical data
response delay
  • 0,8 ms
measuring frequency
  • 2500 Hz
voltage supply range +Vs
  • 15 … 28 VDC
current consumption max. (no load)
  • 75 mA
output circuit
  • analog and RS 485
baud rate
  • 115200, adjustable
output signal
  • 4 ... 20 mA / 0 ... 10 VDC
output current
  • < 100 mA
switching output
  • push-pull
short circuit protection
  • yes
reverse polarity protection
  • yes, Vs to GND
mechanical data
width / diameter
  • 26 mm
height / length
  • 74 mm
depth
  • 55 mm
type
  • rectangular, front view
housing material
  • aluminum
front (optics)
  • glass
connection types
  • connector M12 8 pin
weight
  • 130 g
ambient conditions
ambient light immunity
  • < 170 kLux
operating temperature
  • -10 … +50 °C
protection class
  • IP 67
vibration (sinusoidal)
  • IEC 60068-2-6:2008
  • 1 mm p-p at f = 10 - 55 Hz, duration 5 min per axis
  • 30 min endurance at f = 55 Hz per axis
shock (semi-sinusoidal)
  • IEC 60068-2-27:2009
  • 30 g / 11 ms, 6 jolts per axis and direction

Downloads
3D CAD data
assembly instruction
operating instructions
Certificates / approvals

Diagrams

beam characteristic (typically)


Drawings

dimension drawing

connection diagram

pin assignment

laser warning


Accessories
peripherals
11084376
Test unit for sensors analog & digital, Peripherals

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

11087165
Test unit for sensors, Peripherals

Article no.: 11087165

  • Input 90-260 VAC
  • Output 24 V/0,75 A
  • Interchangeable plug-Type A, C, G and I

mounting accessories
11120705
Mounting bracket X7 90° for PosCon and OM70, incl. accessories, Mounting accessories

Article no.: 11120705

  • Fitting for PosCon and OM70
  • Mounting at an angle of 90°
  • Bracket and mounting hardware incl. Torx wrench
connectors and mating connectors
ESG 34FH0200G
Connector M12, 8 pin, straight, 2 m, shielded, Connectors and mating connectors

Article no.: 10127844

  • connecting cable for connector type M12
  • 2 m
  • shielded
  • suitable for flexible cable carriers

ESG 34FH0500G
Connector M12, 8 pin, straight, 5 m, shielded, Connectors and mating connectors

Article no.: 10129332

  • connecting cable for connector type M12
  • 5 m
  • shielded
  • suitable for flexible cable carriers

ESG 34FH1000G
Connector M12, 8 pin, straight, 10 m, shielded, Connectors and mating connectors

Article no.: 10129333

  • connecting cable for connector type M12
  • 10 m
  • shielded
  • suitable for flexible cable carriers

ESW 33FH0200G
Connector M12, 8 pin, angular, 2 m, shielded, Connectors and mating connectors

Article no.: 11053961

  • connecting cable for connector type M12
  • 2 m
  • shielded
  • suitable for flexible cable carriers

ESW 33FH0500G
Connector M12, 8 pin, angular, 5 m, shielded, Connectors and mating connectors

Article no.: 11053962

  • connecting cable for connector type M12
  • 5 m
  • shielded
  • suitable for flexible cable carriers

ESW 33FH1000G
Connector M12, 8 pin, angular, 10 m, shielded, Connectors and mating connectors

Article no.: 10170054

  • connecting cable for connector type M12
  • 10 m
  • shielded
  • suitable for flexible cable carriers


To the top