Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Consumption typ.
  • 50 mA (24 VDC, w/o load)
Initializing time
  • ≤500 ms (not redundant)
  • ≤800 ms (redundant)
Interface
  • CANopen®
Function
  • Linear position feedback
Profile conformity
  • CANopen® CiA DSP 301, DSP 305, DS 406
Resolution
  • 0,1 mm/step
Linearity
  • ±0.52 % full scale output (f.s.o.)
Absolute accuracy
  • ±0,93 % f.s.o. (+25 °C)
  • ±1,02 % f.s.o. (-40...+85 °C)
Sensing method
  • Magnetic
Code
  • Binary
Code sequence
  • Programmable
Interference immunity
  • DIN EN 61000-6-2
Emitted interference
  • DIN EN 61000-6-4
Programmable parameters
  • Operating modes
  • Total resolution
  • Scaling
Diagnostic function
  • Position or parameter error
  • Multiturn sensing
Technical data - mechanical design
Protection DIN EN 60529
  • IP 65 (encoder)
Material
  • Encoder housing: aluminium
  • Cable-pull housing: PA6 GF30
  • Cable: Stainless steel cable coated with polyamide
Operating temperature
  • -40...+85 °C (not redundant)
  • -40...+65 °C (redundant)
Service life
  • Typ. >500000 strokes
Measuring length
  • 3,4 m
Cable acceleration
  • ≤50 m/s²
Cable diameter
  • 0,8 mm
Pull-in force
  • >3 N
Pull-out force
  • ≤9 N
Relative humidity
  • 95 % temporary condensing
Resistance
  • DIN EN 60068-2-6 Vibration 10 g, 10-2000 Hz
  • DIN EN 60068-2-27 Shock 50 g, 11 ms
Weight approx.
  • 400 g
Connection
  • Flange connector M12, 5-pin
  • Cable 2 m
Bending radius
  • Cable: >55 mm
Special characteristics
  • Coated electronic
Instruction
  • Please consider the assembly instructions

Downloads
Data sheet
Installation and operating instructions
Brochures / Catalogs
Declaration of conformity

Accessories
Connectors and cables
Female connector M12, 5-pin, straight, without cable

Article no.: 10153968

  • Female connector M12, 5-pin, straight

Female connector M12, 5-pin, straight, shielded, 5 m cable

Article no.: 11046266

  • Female connector M12, 5-pin, straight

Cable with male/female M12, 5-pin, straight, A-coded, 5 m

Article no.: 11144306

Female connector M12, 8-pin, straight, without cable

Article no.: 10146775


To the top