Technical data
Technical data - electrical ratings
Voltage supply
  • 8...30 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes
Consumption typ.
  • 35 mA (24 VDC, w/o load)
Initializing time
  • ≤500 ms after power on
Response time
  • < 1 ms
Interface
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
Function
  • Linear position feedback
Linearity
  • ±0.55 % full scale output (f.s.o.)
Absolute accuracy
  • ±1,03 % f.s.o. (+25 °C)
  • ±1,32 % f.s.o. (-40...+85 °C)
Sensing method
  • Magnetic
Repeatability typ.
  • 5 mm
Interference immunity
  • DIN EN 61000-6-2
Emitted interference
  • DIN EN 61000-6-4
Programmable parameters
  • Measuring range teachable
Diagnostic function
  • Self-diagnosis
  • Reading back voltage output
Factory setting
  • Entire measuring range Min. output at 0 m Max. output at 3.4 m
Technical data - mechanical design
Protection DIN EN 60529
  • IP 65 (encoder)
Material
  • Encoder housing: aluminium
  • Cable-pull housing: PA6 GF30
  • Cable: Stainless steel cable coated with polyamide
Operating temperature
  • -40...+85 °C
Service life
  • Typ. >500000 strokes
Measuring length
  • 3,4 m
Cable acceleration
  • ≤50 m/s²
Cable diameter
  • 0,8 mm
Pull-in force
  • >3 N
Pull-out force
  • ≤8 N
Relative humidity
  • 95 % temporary condensing
Resistance
  • DIN EN 60068-2-6 Vibration 10 g, 10-2000 Hz
  • DIN EN 60068-2-27 Shock 50 g, 11 ms
Weight approx.
  • 400 g
Connection
  • Flange connector M12, 5-pin
  • Flange connector M12, 8-pin
  • Cable 2 m
Bending radius
  • Cable: >55 mm
Special characteristics
  • Coated electronic
Instruction
  • Please consider the assembly instructions

Downloads
Data sheet
Installation and operating instructions
Brochures / Catalogs
Declaration of conformity

Accessories
Connectors and cables
Female connector M12, 5-pin, straight, without cable

Article no.: 10153968

  • Female connector M12, 5-pin, straight

Female connector M12, 5-pin, straight, shielded, 5 m cable

Article no.: 11046266

  • Female connector M12, 5-pin, straight

Cable with male/female M12, 5-pin, straight, A-coded, 5 m

Article no.: 11144306

Female connector M12, 8-pin, straight, without cable

Article no.: 10146775


To the top