Technical data
Process connection
Application
  • Universal use
Instrument connection
  • G 1 A DIN 3852-E with O-ring at the front
BCID instrument connection
  • G12
Process connection
  • Welding connection Ø 60 x 20.5
BCID process connection
  • W50
Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 10 bar

Downloads
Certificates / approvals
CAD

Drawings
Drawings

To the top