Product portfolio
CombiPress – Pressure and continuous level measurement – PFMN – Hydrostatic level sensor with flush membrane and touch screen – Pressure sensor with flush membrane and touch screen

High-precision pressure sensor with flush diaphragm and touch screen

CombiPress PFMN

  • Fully welded process connection
  • Pressure measuring ranges from -1 ... 0 bar to 0 ... 400 bar
  • Precision class ≤ 0.1% FS
  • Absolute pressure, relative pressure and vacuum measurement
  • CIP-capable
  • Optional switching output
  • Space-saving installations from G 1/2 A onward
To the product
CombiPress – Pressure and continuous level measurement – PFMH – Hydrostatic level sensor with hygienic connection and touch screen – Pressure sensor with hygienic connection and touch screen – Pressure sensor with flush clamping connection and touch screen

High-precision pressure sensor with flush clamp connection and touch screen

CombiPress PFMH

  • Fully welded process connection
  • Pressure measuring range -1 ... 68 bar
  • Precision class ≤ 0.1 % FS
  • Absolute pressure, relative pressure, and vacuum measurement
  • 3-A sanitary standards, FDA-compliant, EHEDG-certified
  • CIP and SIP capable
  • Variants available for high media temperatures (200 °C)
  • Optional switching output
  • No mounting thread thanks to clamp connection
To the product
The selected altAttribute does not exist!

Precise pressure sensor with flush diaphragm and touch screen

PP56H

  • Fully welded process connection
  • Robust stainless steel housing
  • Pressure measuring ranges from -1 … 60 bar
  • Precision class ≤ 0,3 % FS
  • Absolute pressure, relative pressure and vacuum measurement
  • 3-A sanitary standards, FDA-compliant, EHEDG-certified
  • CIP and SIP capable
  • Variants available for high media temperatures (150 °C)
  • IO-Link Dual Channel for easy commissioning and acquisition of valuable secondary data
To the product
Pressure transmitter with flush membrane – Hydrostatic level sensor with flush membrane

High-precision pressure sensor with flush diaphragm

PBMN Flush

  • Fully welded process connection
  • Robust stainless steel housing
  • Excellent temperature stability
  • Pressure measuring ranges from -1 ... 0 bar to 0 ... 400 bar
  • Precision class ≤ 0.1 % FS
  • Absolute pressure, relative pressure, and vacuum measurement
  • CIP-capable
  • Variants available for high media temperatures (200 °C)
  • Space-saving installations from G 1/2 A onward 
To the product
Hydrostatic level sensor with hygienic connection – Pressure transmitter with hygienic connection – Pressure sensor with flush clamping connection

High-precision pressure sensor with flush clamp connection

PBMH hygienic

  • Fully welded process connection
  • Robust stainless steel housing
  • Excellent temperature stability
  • Pressure measuring ranges from -1 ... 0 to 0 ... 40 bar
  • Precision class ≤ 0.1% FS
  • Absolute pressure, relative pressure, and vacuum measurement
  • 3-A sanitary standards, FDA-compliant, EHEDG-certified
  • CIP- and SIP-capable
  • Variants available for high media temperatures (200 °C)
  • No mounting thread thanks to clamp connection
To the product
Pressure and continuous level measurement – PBMH autoclavable – Autoclavable pressure sensors

High-precision autoclavable pressure sensor with flush clamp connection

PBMH autoclavable

  • Safe sterile pressure sensor due to fully autoclavable design
  • Safety thanks to certified hygiene design
  • Fully welded process connection
  • Robust stainless steel housing
  • Excellent temperature stability
  • Pressure measuring ranges from -1 ... 0 to 0 ... 40 bar
  • Precision class ≤ 0.1% FS
  • Absolute pressure, relative pressure, and vacuum measurement
  • Fully autoclavable pressure sensor
  • Variants available for high media temperatures (200 °C)
  • No mounting thread thanks to clamp connection
To the product
The selected altAttribute does not exist!

Precise pressure sensor with flush clamp and screw connection

PP20H

  • Fully welded process connection
  • Robust stainless steel housing
  • Excellent temperature stability
  • Pressure measuring ranges from -1 ... 40 bar
  • Precision class ≤ 0.5 % FS
  • Absolute pressure, relative pressure, and vacuum measurement
  • 3-A sanitary standards, FDA-compliant, EHEDG-certified
  • CIP-capable
  • Space-saving installations from DN 25 on
  • IO-Link Dual Channel for easy commissioning and acquisition of valuable secondary data
To the product

Your benefits

Applications
  • Steam phase monitoring for SIP processes
  • Filter monitoring, determination of clogging degree
  • De-aerator control in milk logistics
  • Gas pressure control for carbonators (CO2)
  • Filling pressure control in filling machines
  • Differential pressure measurement during cold blowing of sterile air filters
  • Pressure measurement in KEG systems with nominal pipe diameters from DN 25

Technology

Software
Software

Downloads
Technical and Application Reports / White Paper


To the top