Technical data
Technical data - electrical ratings
Voltage supply
  • 24 VDC ±10 %
Current consumption
  • ≤30 mA (without external load)
Current load
  • ≤1 A (connection cable)
Display
  • LCD, 7-segment display, 2-lines, backlit
Number of digits
  • 6-digits
Measuring principle
  • Absolute multiturn measuring system
Steps per revolution
  • 2304
Number of revolutions
  • 4096 / 12 bit
Spindle pitch
  • ≤23 mm (programmable)
Interface
  • CANopen®
Profile conformity
  • CANopen® CiA
  • Communication profile DS 301
  • LSS profile DSP 305
  • Device profile DS 406
Programmable parameters
  • Display position horizontal/vertical
  • Measuring unit mm/inch
  • Counting direction
  • Spindle pitch
  • Spindle tolerance
  • Positioning direction
  • Direction arrows
  • Tolerance window
  • Round up/down
Motive positioning
  • Suitable for DC motor connection with 4 control inputs 24 V (CCW rotation, CW rotation, low speed ≤4 rpm, high speed ≤100 rpm)
Emitted interference
  • EN 61000-6-4
Interference immunity
  • EN 61000-6-2
Approval
  • UL approval / E63076
Technical data - mechanical design
Shaft type
  • ø25 mm (through hollow shaft)
Operating speed
  • ≤600 rpm (short-term)
Protection EN 60529
  • IP 55 (with mounted mating connector)
Operating temperature
  • -10...+50 °C
Storage temperature
  • -20...+70 °C
Relative humidity
  • 80 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration ±3.5 mm - 5-26.9 Hz, 10 g 26.9-500 Hz
  • EN 60068-2-27
  • Shock 5 g, 30 ms
Torque support
  • Torque pin provided at housing
Connection
  • Connector 2xM12, male/female, 5-pin, cable length 300 mm
  • Connector M16, female, 12-pin, cable length 500 mm, for motor
Operation / keypad
  • Two buttons for format adjustment in jog mode
Dimensions
  • 56 x 106 x 84 mm
Mounting type
  • Directly by means of grub screw
Weight approx.
  • 450 g
Material
  • Polycarbonate black, UL 94V-0

Software
Software

Downloads
Data sheet
Quickstart
Software Manual
CAD

Accessories
Connectors and cables
Cable with male/female M12, 5-pin, straight, A-coded, 2 m (ESG 34C/KSG34C)

Article no.: 11201509

  • Male/female connector M12x1, axial
  • Cable (shielded) in different lengths
  • Cable for flexible cable carriers
  • Halogen-free
  • Oil-resistant
  • UL/cUL certification
Cable with male/female M12, 5-pin, straight, A-coded, 5 m (ESG 34C/KSG34C)

Article no.: 11201520

  • Male/female connector M12x1, axial
  • Cable (shielded) in different lengths
  • Cable for flexible cable carriers
  • Halogen-free
  • Oil-resistant
  • UL/cUL certification
Cables / connectors – Extension cable SPA-motor (male/female) M16, 12-pin, 1 m (Z 165.E01) Extension cable SPA-motor (male/female) M16, 12-pin, 1 m (Z 165.E01)

Article no.: 11054456


To the top