• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features
  • Availability

Filter by attributes

Reichweite max.

Gehäuse

Gehäuseausführung

Ausgangsschaltung

Anschlussart

Besondere Eigenschaften

Arbeitstemperatur

Auflösung

Einstellbarkeit

Image Product name Product group Housing Scanning range Sd Features Availability
UNAR 18I6912/S14G

Article no.: 10162125

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 18 mm x 91.5 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 60 … 400 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
Delivery time
on request
Inquire
UNAR 18U6912/S14G

Article no.: 10160748

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 18 mm x 91.5 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 60 … 400 mm
Features
  • Voltage output
  • Connector M12
  • 60 °C
  • IP 67
Delivery time
immediately available
Inquire

Did not find what you were looking for?

To the top