|
VLXN 490M.I.JP
Numéro d'article: 11727403
|
Sensor data
- Gpixel GMAX3249
- Mono
- 2″ CMOS
- Global shutter
- 7008 × 7000 px
- 3.2 × 3.2 µm
- 18 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
Délai de livraison
disponibilité sur demande
|
|
|
|
|
VLXN-650M.I.JP
Numéro d'article: 11703473
|
Sensor data
- Gpixel GMAX3265
- Mono
- 2.3″ CMOS
- Global shutter
- 9344 × 7000 px
- 3.2 × 3.2 µm
- 18 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
Délai de livraison
disponibilité sur demande
|
|
|
|
|
VLXT-06C.I.JP
Numéro d'article: 11701719
|
Sensor data
- Sony IMX426 Gen3
- Color
- 1/1.7″ CMOS
- Global shutter
- 800 × 608 px
- 9 × 9 µm
- 1622 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
Délai de livraison
disponibilité sur demande
|
|
|
|
|
VLXT-06M.I.JP
Numéro d'article: 11700830
|
Sensor data
- Sony IMX426 Gen3
- Mono
- 1/1.7″ CMOS
- Global shutter
- 800 × 620 px
- 9 × 9 µm
- 1609 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
Délai de livraison
disponibilité sur demande
|
|
|
|
|
VLXT-28M.I.JP
Numéro d'article: 11701720
|
Sensor data
- Sony IMX421 Gen3
- Mono
- 2/3″ CMOS
- Global shutter
- 1920 × 1464 px
- 4.5 × 4.5 µm
- 411 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
Délai de livraison
disponibilité sur demande
|
|
|
|
|
VLXT-31C.I.JP
Numéro d'article: 11701723
|
Sensor data
- Sony IMX252 Gen2
- Color
- 1/1.8″ CMOS
- Global shutter
- 2048 × 1536 px
- 3.45 × 3.45 µm
- 216 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
Délai de livraison
disponibilité sur demande
|
|
|
|
|
VLXT-90M.I.JP
Numéro d'article: 11701724
|
Sensor data
- Sony IMX255 Gen2
- Mono
- 1″ CMOS
- Global shutter
- 4096 × 2160 px
- 3.45 × 3.45 µm
- 95 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
Délai de livraison
disponibilité sur demande
|
|
|
|