Data sheet – EAM580-SY - SSI
Data sheet – EAM580-SY - SSI
Data sheet – EAM580-SY - SSI
Data sheet – EAM580-SY - SSI
EAM580 - SSI
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
DoC / CoC - EAM580
EAM580 / EAM580R: Solid shaft ø6 mm, cable radial, synchro flange, IP65
EAM580 / EAM580R: Solid shaft ø6 mm, cable radial, synchro flange, IP67
EAM580 / EAM580R: Solid shaft ø6 mm, M12 radial, synchro flange, IP65
EAM580 / EAM580R: Solid shaft ø6 mm, M12 radial, synchro flange, IP67
EAM580: Solid shaft ø6 mm, M23 radial, synchro flange, IP65
EAM580: Solid shaft ø6 mm, M23 radial, synchro flange, IP67
![]() |
Clamp set ø10 mm
Article no.: 10106004 |
|
![]() |
Bellows coupling (D1=06 / D2=10)
For encoder with solid shaft
Article no.: 11050507 |
|
![]() |
Coupling CPS25 (L=19, D1=10 / D2=06)
For encoder with solid shaft
Article no.: 11065922 |
|
![]() |
Coupling CPS25 (L=19, D1=06 / D2=06)
For encoder with solid shaft
Article no.: 11065916 |
|
![]() |
Spring washer coupling (D1=6 / D2=10)
For encoder with solid shaft
Article no.: 10141132 |
|
![]() |
Spring washer coupling (D1=6 / D2=6)
For encoder with solid shaft
Article no.: 10141131 |
|
![]() |
Coupling CPS37 (L=24, D1=06 / D2=06)
For encoder with solid shaft
Article no.: 11069333 |
|
![]() |
Coupling CPS37 (L=24, D1=10 / D2=06)
For encoder with solid shaft
Article no.: 11069337 |
|
![]() |
Mounting adaptor
For encoders with synchro flange
Article no.: 10117667 |
|
![]() |
Set of eccentric fixings for mounting clamp (10117667)
Article no.: 10117668 |
|
![]() |
Female connector M12, 8-pin, straight, without cable
Article no.: 10146775 |
|
![]() |
Female connector M23, 12-pin, straight, without cable
Article no.: 10116717 |
|
![]() |
Female connector M12, 12-pin, straight, without cable
Article no.: 11078614 |
|
![]() |
Female connector M12, 12-pin, straight, shielded, 2 m cable (ESG 34JP0200G)
Article no.: 11048452 |
|
![]() |
Female connector M12, 12-pin, straight, shielded, 10 m cable (ESG 34JP1000G)
Article no.: 11048455 |
|
![]() |
Female connector M23, 12-pin, CW, with cable 1 m
Article no.: 11095302 |
|
![]() |
Female connector M23, 12-pin, CW, with cable 2 m
Article no.: 11100408 |
|
![]() |
Female connector M23, 12-pin, CW, with cable 5 m
Article no.: 11100430 |
|
![]() |
Female connector M23, 12-pin, CW, with cable 10 m
Article no.: 11100431 |
|
![]() |
MR241.06D
Small measuring wheel
Article no.: 11033278 |
|
![]() |
MR261.06A
Small measuring wheel
Article no.: 11033288 |
|