Technical data
General data
Type
  • Through beam sensor
Emitter / receiver
  • Receiver
Actual range Sb
  • 25 m
Nominal range Sn
  • 40 m
Alignment / soiled lens indicator
  • Flashing light indicator
Light indicator
  • LED yellow
Power on indication
  • LED green
Sensitivity adjustment
  • qTeach / remote
Alignment optical axis
  • < 1°
Electrical data
Response time / release time
  • < 0.49 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 40 mA
Current consumption typ.
  • 30 mA
Voltage drop Vd
  • <3 VDC
Output function
  • Light / dark operate
Output circuit
  • Push-pull
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 18 mm
Height / length
  • 45 mm
Depth
  • 32 mm
Design
  • Rectangular
Housing material
  • Plastic (ASA, PMMA)
Front (optics)
  • PMMA
Connection types
  • Connector M12 4 pin
Ambient conditions
Operating temperature
  • -25 … +60 °C
Protection class
  • IP 67

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
Quickstart
EPLAN

Drawings
Drawings
Connection diagram
Pin assignment

Accessories
Fitting emitter
The selected altAttribute does not exist! O500.TR-ZZZZ.72CU
Through beam sensors - for longer ranges

Article no.: 11167269

  • emitter
  • through beam sensor
  • 25 m
  • pulsed red LED
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
The selected altAttribute does not exist! O500.TR-ZZZZ.72O
Through beam sensors - for longer ranges

Article no.: 11128041

  • emitter
  • through beam sensor
  • 25 m
  • pulsed red LED
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! 11099942
Sensofix O500/U500

Article no.: 11099942

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! 11092246
Mounting bracket O500/U500 (L design)

Article no.: 11092246

  • Material: Steel
The selected altAttribute does not exist! 11111164
Mounting bracket O500/U500 - Retrofit for sensors series 30

Article no.: 11111164

  • Material: Steel
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

Article no.: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

Article no.: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

Article no.: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

Article no.: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

Article no.: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

Article no.: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate series 500 and ø18 mm

Article no.: 11707699

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

Article no.: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

Article no.: 11707703

  • Material: Plastic (PA)
  • Part of an assembly
Cables with open-ended wires
The selected altAttribute does not exist! CAM12.A4-11232793

Article no.: 11232793

  • M12, female, A-coded; 4-poles; PVC, 200 cm, free cable end
  • Suitable for food & beverage
  • Head A: IP65, IP68
  • Cable: good resistance against chemicals, flames
The selected altAttribute does not exist! CAM12.A4-11232794

Article no.: 11232794

  • M12, female, A-coded; 4-poles; PVC, 500 cm, free cable end
  • Suitable for food & beverage
  • Head A: IP65, IP68
  • Cable: good resistance against chemicals, flames
The selected altAttribute does not exist! CAM12.A4-11232795

Article no.: 11232795

  • M12, female, A-coded; 4-poles; PVC, 1000 cm, free cable end
  • Suitable for food & beverage
  • Head A: IP65, IP68
  • Cable: good resistance against chemicals, flames
The selected altAttribute does not exist! CAM12.A4-11232797

Article no.: 11232797

  • M12, female, A-coded; 4-poles; PVC, 200 cm, free cable end
  • Suitable for food & beverage
  • Head A: IP65, IP68
  • Cable: good resistance against chemicals, flames
The selected altAttribute does not exist! CAM12.A4-11232798

Article no.: 11232798

  • M12, female, A-coded; 4-poles; PVC, 500 cm, free cable end
  • Suitable for food & beverage
  • Head A: IP65, IP68
  • Cable: good resistance against chemicals, flames
The selected altAttribute does not exist! CAM12.A4-11232799

Article no.: 11232799

  • M12, female, A-coded; 4-poles; PVC, 1000 cm, free cable end
  • Suitable for food & beverage
  • Head A: IP65, IP68
  • Cable: good resistance against chemicals, flames
The selected altAttribute does not exist! CAM12.A4-11230400

Article no.: 11230400

  • M12, female, A-coded, 4-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230334

Article no.: 11230334

  • M12, female, A-coded, 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230929

Article no.: 11230929

  • M12, female, A-coded, 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230335

Article no.: 11230335

  • M12, female, A-coded, 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230336

Article no.: 11230336

  • M12, female, A-coded, 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230930

Article no.: 11230930

  • M12, female, A-coded, 4-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230931

Article no.: 11230931

  • M12, female, A-coded, 4-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230403

Article no.: 11230403

  • M12, female, A-coded, 4-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230342

Article no.: 11230342

  • M12, female, A-coded, 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230934

Article no.: 11230934

  • M12, female, A-coded, 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230343

Article no.: 11230343

  • M12, female, A-coded, 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230344

Article no.: 11230344

  • M12, female, A-coded, 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230935

Article no.: 11230935

  • M12, female, A-coded, 4-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230936

Article no.: 11230936

  • M12, female, A-coded, 4-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232883

Article no.: 11232883

  • M12, female, A-coded, 4-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230347

Article no.: 11230347

  • M12, female, A-coded, 4-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232884

Article no.: 11232884

  • M12, female, A-coded, 4-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230349

Article no.: 11230349

  • M12, female, A-coded, 4-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230350

Article no.: 11230350

  • M12, female, A-coded, 4-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232885

Article no.: 11232885

  • M12, female, A-coded, 4-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232886

Article no.: 11232886

  • M12, female, A-coded, 4-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230409

Article no.: 11230409

  • M12, female, A-coded, 4-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230354

Article no.: 11230354

  • M12, female, A-coded, 4-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230939

Article no.: 11230939

  • M12, female, A-coded, 4-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230355

Article no.: 11230355

  • M12, female, A-coded, 4-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230356

Article no.: 11230356

  • M12, female, A-coded, 4-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230940

Article no.: 11230940

  • M12, female, A-coded, 4-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232888

Article no.: 11232888

  • M12, female, A-coded, 4-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232900

Article no.: 11232900

  • M12, female, A-coded; 4-poles; TPE-S, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230379

Article no.: 11230379

  • M12, female, A-coded; 4-poles; TPE-S, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232901

Article no.: 11232901

  • M12, female, A-coded; 4-poles; TPE-S, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230380

Article no.: 11230380

  • M12, female, A-coded; 4-poles; TPE-S, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230381

Article no.: 11230381

  • M12, female, A-coded; 4-poles; TPE-S, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232902

Article no.: 11232902

  • M12, female, A-coded; 4-poles; TPE-S, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232903

Article no.: 11232903

  • M12, female, A-coded; 4-poles; TPE-S, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232904

Article no.: 11232904

  • M12, female, A-coded; 4-poles; TPE-S, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230382

Article no.: 11230382

  • M12, female, A-coded; 4-poles; TPE-S, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232905

Article no.: 11232905

  • M12, female, A-coded; 4-poles; TPE-S, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230383

Article no.: 11230383

  • M12, female, A-coded; 4-poles; TPE-S, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230384

Article no.: 11230384

  • M12, female, A-coded; 4-poles; TPE-S, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232906

Article no.: 11232906

  • M12, female, A-coded; 4-poles; TPE-S, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232907

Article no.: 11232907

  • M12, female, A-coded; 4-poles; TPE-S, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232923

Article no.: 11232923

  • M12, female, A-coded; 4-poles; TPE-S, 100 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230968

Article no.: 11230968

  • M12, female, A-coded; 4-poles; TPE-S, 200 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232924

Article no.: 11232924

  • M12, female, A-coded; 4-poles; TPE-S, 300 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230463

Article no.: 11230463

  • M12, female, A-coded; 4-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230969

Article no.: 11230969

  • M12, female, A-coded; 4-poles; TPE-S, 1000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232925

Article no.: 11232925

  • M12, female, A-coded; 4-poles; TPE-S, 1500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232926

Article no.: 11232926

  • M12, female, A-coded; 4-poles; TPE-S, 2000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232928

Article no.: 11232928

  • M12, female, A-coded; 4-poles; TPE-S, 100 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230970

Article no.: 11230970

  • M12, female, A-coded; 4-poles; TPE-S, 200 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232929

Article no.: 11232929

  • M12, female, A-coded; 4-poles; TPE-S, 300 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230464

Article no.: 11230464

  • M12, female, A-coded; 4-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230971

Article no.: 11230971

  • M12, female, A-coded; 4-poles; TPE-S, 1000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232930

Article no.: 11232930

  • M12, female, A-coded; 4-poles; TPE-S, 1500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232931

Article no.: 11232931

  • M12, female, A-coded; 4-poles; TPE-S, 2000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
LED-Cables with open-ended wires
The selected altAttribute does not exist! CAM12.A4-11232872

Article no.: 11232872

  • M12, female, A-coded, 4-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A4-11230932

Article no.: 11230932

  • M12, female, A-coded, 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A4-11232873

Article no.: 11232873

  • M12, female, A-coded, 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A4-11230401

Article no.: 11230401

  • M12, female, A-coded, 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A4-11230933

Article no.: 11230933

  • M12, female, A-coded, 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A4-11232874

Article no.: 11232874

  • M12, female, A-coded, 4-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A4-11232875

Article no.: 11232875

  • M12, female, A-coded, 4-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A4-11232878

Article no.: 11232878

  • M12, female, A-coded, 4-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A4-11230937

Article no.: 11230937

  • M12, female, A-coded, 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A4-11232879

Article no.: 11232879

  • M12, female, A-coded, 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A4-11230405

Article no.: 11230405

  • M12, female, A-coded, 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A4-11230938

Article no.: 11230938

  • M12, female, A-coded, 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A4-11232880

Article no.: 11232880

  • M12, female, A-coded, 4-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A4-11232881

Article no.: 11232881

  • M12, female, A-coded, 4-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A4-11232908

Article no.: 11232908

  • M12, female, A-coded; 4-poles; TPE-S, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230960

Article no.: 11230960

  • M12, female, A-coded; 4-poles; TPE-S, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232909

Article no.: 11232909

  • M12, female, A-coded; 4-poles; TPE-S, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230460

Article no.: 11230460

  • M12, female, A-coded; 4-poles; TPE-S, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230961

Article no.: 11230961

  • M12, female, A-coded; 4-poles; TPE-S, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232910

Article no.: 11232910

  • M12, female, A-coded; 4-poles; TPE-S, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232911

Article no.: 11232911

  • M12, female, A-coded; 4-poles; TPE-S, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Connection cables
The selected altAttribute does not exist! CAM12.A4-11232676

Article no.: 11232676

  • M12, male, A-coded, 4-poles; PUR, 100 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232678

Article no.: 11232678

  • M12, male, A-coded, 4-poles; PUR, 200 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232679

Article no.: 11232679

  • M12, male, A-coded, shielded, 4-poles; PUR, 300 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232681

Article no.: 11232681

  • M12, male, A-coded, 4-poles; PUR, 500 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232682

Article no.: 11232682

  • M12, male, A-coded, 4-poles; PUR, 1000 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232683

Article no.: 11232683

  • M12, male, A-coded, 4-poles; PUR, 1500 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232684

Article no.: 11232684

  • M12, male, A-coded, 4-poles; PUR, 2000 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230419

Article no.: 11230419

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230941

Article no.: 11230941

  • M12, male, A-coded, 4-poles; PUR, 200 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232933

Article no.: 11232933

  • M12, male, A-coded, 4-poles; PUR, 300 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230420

Article no.: 11230420

  • M12, male, A-coded, 4-poles; PUR, 500 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230942

Article no.: 11230942

  • M12, male, A-coded, 4-poles; PUR, 1000 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232934

Article no.: 11232934

  • M12, male, A-coded, 4-poles; PUR, 1500 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232935

Article no.: 11232935

  • M12, male, A-coded, 4-poles; PUR, 2000 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232937

Article no.: 11232937

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230943

Article no.: 11230943

  • M12, male, A-coded, 4-poles; PUR, 200 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232938

Article no.: 11232938

  • M12, male, A-coded, 4-poles; PUR, 300 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230421

Article no.: 11230421

  • M12, male, A-coded, 4-poles; PUR, 500 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230944

Article no.: 11230944

  • M12, male, A-coded, 4-poles; PUR, 1000 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232939

Article no.: 11232939

  • M12, male, A-coded, 4-poles; PUR, 1500 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232940

Article no.: 11232940

  • M12, male, A-coded, 4-poles; PUR, 2000 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230422

Article no.: 11230422

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230945

Article no.: 11230945

  • M12, male, A-coded, 4-poles; PUR, 200 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232942

Article no.: 11232942

  • M12, male, A-coded, 4-poles; PUR, 300 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230423

Article no.: 11230423

  • M12, male, A-coded, 4-poles; PUR, 500 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230946

Article no.: 11230946

  • M12, male, A-coded, 4-poles; PUR, 1000 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232943

Article no.: 11232943

  • M12, male, A-coded, 4-poles; PUR, 1500 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232944

Article no.: 11232944

  • M12, male, A-coded, 4-poles; PUR, 2000 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232686

Article no.: 11232686

  • M12, male, A-coded, 4-poles; PUR, 100 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232688

Article no.: 11232688

  • M12, male, A-coded, 4-poles; PUR, 200 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232689

Article no.: 11232689

  • M12, male, A-coded, 4-poles; PUR, 300 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232691

Article no.: 11232691

  • M12, male, A-coded, 4-poles; PUR, 500 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232692

Article no.: 11232692

  • M12, male, A-coded, 4-poles; PUR, 1000 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232693

Article no.: 11232693

  • M12, male, A-coded, 4-poles; PUR, 1500 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232694

Article no.: 11232694

  • M12, male, A-coded, 4-poles; PUR, 2000 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free

To the top