Technical data
General data
Type
  • Through beam sensor
Emitter / receiver
  • Emitter
Light source
  • Pulsed red laser diode
Actual range Sb
  • 5 m
Nominal range Sn
  • 6 m
Power on indication
  • LED green
Laser class
  • 1
Distance to focus
  • Parallel beam
Wave length
  • 680 nm
Alignment optical axis
  • < 1,5°
Electrical data
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 20 mA (@ 10 VDC)
Current consumption typ.
  • 10 mA (@ 24 VDC)
Output function
  • By IO-Link only
Output circuit
  • Push-pull
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Communication interface
Baud rate
  • 230,4 kBaud (COM 3)
IO-Link port type
  • Class A
Process data length
  • 8 Bit
Process data structure
  • Bit 3 = alarm
Interface
  • IO-Link V1.1
Additional data
  • Device temperature
Cycle time
  • ≥ 0.6 ms
Mechanical data
Width / diameter
  • 8 mm
Height / length
  • 25.1 mm
Depth
  • 15.8 mm
Design
  • Rectangular
Mechanical mounting
  • Sleeve smooth (stainless steel)
Housing material
  • Plastic (ASA, PMMA)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Cable characteristics
  • PVC / PVC 4 x 0.08 mm²
Ambient conditions
Operating temperature
  • -20 … +50 °C
Protection class
  • IP 67

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Software
Software

Downloads
Data sheet
Operating Manual
Software Manual
EPLAN

Diagrams
Excess gain curve

Drawings
Drawings
Connection diagram
Beam characteristic (typically)
Laser warning

Accessories
Fitting receiver
The selected altAttribute does not exist! O200.EL-GW1J.72CV/FREC
Through beam sensors - miniature

Article no.: 11228767

  • Most secure object detection due to the barrier principle
  • Manipulation-proof, simple teach-in via qTeach or line teach
  • IO-Link for extended parameterization options and additional diagnostic data
  • Robust housing with stainless steel spacer sleeves
The selected altAttribute does not exist! O200.EL-GW1J.72NV/FREC
Through beam sensors - miniature

Article no.: 11224792

  • Most secure object detection due to the barrier principle
  • Manipulation-proof, simple teach-in via qTeach or line teach
  • IO-Link for extended parameterization options and additional diagnostic data
  • Robust housing with stainless steel spacer sleeves
The selected altAttribute does not exist! O200.EL-PV1T.72CV/FREC
Through beam sensors - miniature

Article no.: 11230136

  • Most secure object detection due to the barrier principle
  • qTeach - tamper-proof, simple teach-in with ferromagnetic tool
  • Robust housing with stainless steel spacer sleeves
The selected altAttribute does not exist! O200.EL-PV1T.72NV/FREC
Through beam sensors - miniature

Article no.: 11230126

  • Most secure object detection due to the barrier principle
  • qTeach - tamper-proof, simple teach-in with ferromagnetic tool
  • Robust housing with stainless steel spacer sleeves
The selected altAttribute does not exist! O200.EL-NV1T.72CV/FREC
Through beam sensors - miniature

Article no.: 11230125

  • Most secure object detection due to the barrier principle
  • qTeach - tamper-proof, simple teach-in with ferromagnetic tool
  • Robust housing with stainless steel spacer sleeves
The selected altAttribute does not exist! O200.EL-NV1T.72NV/FREC
Through beam sensors - miniature

Article no.: 11230137

  • Most secure object detection due to the barrier principle
  • qTeach - tamper-proof, simple teach-in with ferromagnetic tool
  • Robust housing with stainless steel spacer sleeves
The selected altAttribute does not exist! O200.EL-GW1J.72CV/FREC_H006
Through beam sensors - miniature

Article no.: 11230138

  • Most secure object detection due to the barrier principle
  • Manipulation-proof, simple teach-in via qTeach or line teach
  • IO-Link for extended parameterization options and additional diagnostic data
  • Quick mounting by means of M3 threaded bushes made of stainless steel
The selected altAttribute does not exist! O200.EL-GW1J.72NV/FREC_H006
Through beam sensors - miniature

Article no.: 11230139

  • Most secure object detection due to the barrier principle
  • Manipulation-proof, simple teach-in via qTeach or line teach
  • IO-Link for extended parameterization options and additional diagnostic data
  • Quick mounting by means of M3 threaded bushes made of stainless steel
The selected altAttribute does not exist! O200.EL-PV1T.72CV/FREC_H006
Through beam sensors - miniature

Article no.: 11230160

  • Most secure object detection due to the barrier principle
  • qTeach - tamper-proof, simple teach-in with ferromagnetic tool
  • Quick mounting by means of M3 threaded bushes made of stainless steel
The selected altAttribute does not exist! O200.EL-PV1T.72NV/FREC_H006
Through beam sensors - miniature

Article no.: 11230161

  • Most secure object detection due to the barrier principle
  • qTeach - tamper-proof, simple teach-in with ferromagnetic tool
  • Quick mounting by means of M3 threaded bushes made of stainless steel
The selected altAttribute does not exist! O200.EL-NV1T.72CV/FREC_H006
Through beam sensors - miniature

Article no.: 11230162

  • Most secure object detection due to the barrier principle
  • qTeach - tamper-proof, simple teach-in with ferromagnetic tool
  • Quick mounting by means of M3 threaded bushes made of stainless steel
The selected altAttribute does not exist! O200.EL-NV1T.72NV/FREC_H006
Through beam sensors - miniature

Article no.: 11230163

  • Most secure object detection due to the barrier principle
  • qTeach - tamper-proof, simple teach-in with ferromagnetic tool
  • Quick mounting by means of M3 threaded bushes made of stainless steel
The selected altAttribute does not exist! O200.EL-GW2I.72NV/A014_FREC
Through beam sensors - miniature

Article no.: 11229194

  • Most secure object detection due to the barrier principle
  • IO-Link interface independent of the switching output (Dual Channel)
  • Extended parameterization options and additional diagnostic data
  • Robust housing with stainless steel spacer sleeves
The selected altAttribute does not exist! O200.EL-GW2I.72CV/A014_FREC
Through beam sensors - miniature

Article no.: 11230906

  • Most secure object detection due to the barrier principle
  • IO-Link interface independent of the switching output (Dual Channel)
  • Extended parameterization options and additional diagnostic data
  • Robust housing with stainless steel spacer sleeves
The selected altAttribute does not exist! O200.EL-GW2I.72NV/A014_FREC_H006
Through beam sensors - miniature

Article no.: 11230907

  • Most secure object detection due to the barrier principle
  • IO-Link interface independent of the switching output (Dual Channel)
  • Extended parameterization options and additional diagnostic data
  • Quick mounting by means of M3 threaded bushes made of stainless steel
The selected altAttribute does not exist! O200.EL-GW2I.72CV/A014_FREC_H006
Through beam sensors - miniature

Article no.: 11230908

  • Most secure object detection due to the barrier principle
  • IO-Link interface independent of the switching output (Dual Channel)
  • Extended parameterization options and additional diagnostic data
  • Quick mounting by means of M3 threaded bushes made of stainless steel
Mounting accessories
The selected altAttribute does not exist! 10150326
Sensofix series 10 / series 20

Article no.: 10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! ZADAP-200.STRAIGHT
Mounting bracket O200

Article no.: 11206601

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
The selected altAttribute does not exist! ZADAP-200.ANGLE_L
Mounting bracket O200 (L design)

Article no.: 11206602

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
The selected altAttribute does not exist! ZADAP-200.ANGLE_S
Mounting bracket O200 (S design)

Article no.: 11206603

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
The selected altAttribute does not exist! ZADAP-200.SERIES10
Mounting bracket O200 - Retrofit for sensors series 10

Article no.: 11208477

  • Material: plastic

To the top