Technical data
General data
Type
  • Retro-reflective sensor
Version
  • IO-Link dual channel
Light source
  • Pulsed PinPoint LED
Actual range Sb
  • 3 m
Nominal range Sn
  • 4 m
Smallest object recognizable typ.
  • 4 mm (FTAR 013A000)
Polarization filter
  • Yes
Alignment / soiled lens indicator
  • Flashing output indicator
Output indicator
  • LED yellow
Power on indication
  • LED green
Sensitivity adjustment
  • IO-Link
Wave length
  • 644 nm
Suppression of reciprocal influence
  • Yes
Alignment optical axis
  • < 1,5°
Electrical data
Response time / release time
  • < 0.4 ms
Jitter
  • < 0.21 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 45 mA (@ 10 VDC)
Current consumption typ.
  • 16 mA (@ 24 VDC)
Voltage drop Vd
  • <2 VDC
Output function
  • Light / dark operate
Output circuit
  • Push-pull
Output current
  • 50 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Communication interface
Baud rate
  • 38.4 kBaud (COM 2)
Adjustable parameters
  • Switching point
  • Time filters
  • LED status indicators
  • Output logic
  • Output circuit
  • Counter
  • Deactivate the sensor element
  • Find Me function
  • Teach-in mode
IO-Link port type
  • Class A
Process data length
  • 32 Bit
Process data structure
  • Bit 0 = SSC1 (presence)
  • Bit 2 = quality
  • Bit 3 = alarm
  • Bit 5 = SSC4 (counter)
  • Bit 16-31 = 16 Bit measurement
Interface
  • IO-Link V1.1
Additional data
  • Signal strength
  • Excess gain
  • Operating cycles
  • Device temperature
Cycle time
  • ≥ 2.7 ms
Mechanical data
Width / diameter
  • 8 mm
Height / length
  • 25.1 mm
Depth
  • 15.8 mm
Design
  • Rectangular
Mechanical mounting
  • Threaded sleeves M3 (stainless steel)
Housing material
  • Plastic (ASA, PMMA)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Cable characteristics
  • PVC / PVC 4 x 0.08 mm²
Ambient conditions
Operating temperature
  • -25 … +50 °C
Protection class
  • IP 67

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Software
Software

Downloads
Data sheet
Operating Manual
Software Manual
EPLAN

Diagrams
Excess gain curve

Drawings
Drawings
Connection diagram
Beam characteristic (typically)

Accessories
Reflectors
The selected altAttribute does not exist! ZREFL-200.STANDARD
Reflector rectangular

Article no.: 11206604

  • Fastening method screw mounting
  • With attached reflective tape
  • For Retro-reflective sensors
  • Mounting compatible to series 200
The selected altAttribute does not exist! FTDR 084A084
Reflector rectangular 84 x 84 mm

Article no.: 11101254

  • Fastening method screw mounting
  • For Retro-reflective sensors
The selected altAttribute does not exist! FTDR 010A014
Reflector rectangular 16,8 x 12,8 mm

Article no.: 10123622

  • Fastening method self-adhesive
  • For Retro-reflective sensors
The selected altAttribute does not exist! FTDR 015A038
Reflector rectangular 40 x 18 mm

Article no.: 10128191

  • Fastening method self-adhesive
  • For Retro-reflective sensors
The selected altAttribute does not exist! FTDR 017A027
Reflector rectangular 43 x 20,3 mm

Article no.: 10145962

  • Fastening method screw mounting
  • Micro structure
  • For Retro-reflective sensors
The selected altAttribute does not exist! FTDR 029A046
Reflector rectangular 48 x 32,5 mm

Article no.: 10125741

  • Fastening method self-adhesive
  • For Retro-reflective sensors
The selected altAttribute does not exist! FTDR 047A048
Reflector rectangular 75 x 54 mm

Article no.: 10145961

  • Fastening method screw mounting
  • For Retro-reflective sensors
The selected altAttribute does not exist! FTAR 013A000
Reflector round Ø 15 mm

Article no.: 10145963

  • Fastening method self-adhesive
  • Micro structure
  • For Retro-reflective sensors
The selected altAttribute does not exist! FTAR 019A000
Reflector round Ø 21 mm

Article no.: 11107543

  • Fastening method self-adhesive
  • For Retro-reflective sensors
The selected altAttribute does not exist! FTAR 020A000
Reflector round Ø 25,2 mm

Article no.: 10138929

  • Fastening method self-adhesive
  • Micro structure
  • For Retro-reflective sensors
The selected altAttribute does not exist! FTAR 038A000
Reflector round Ø 46 mm

Article no.: 11006499

  • Fastening method self-adhesive
  • For Retro-reflective sensors
The selected altAttribute does not exist! FTDF 020F020
Reflective tape rectangular 20 x 20 mm

Article no.: 10128299

  • Fastening method self-adhesive
  • For laser light sensors
The selected altAttribute does not exist! Z-FTDF 050K0100
Reflective type rectangular 50 x 100 mm

Article no.: 11120355

  • Fastening method self-adhesive
  • For Retro-reflective sensors
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! USB-C IO-Link Master

Article no.: 11234828

  • Compact IO-Link master perfectly suited for testing and getting to know IO-Link sensors
  • Simple power supply via USB-C
  • Quick and easy connection with the Baumer Sensor Suite
  • Specifically designed with the needs of engineering and service in mind
Mounting accessories
The selected altAttribute does not exist! 10150326
Sensofix series 10 / series 20

Article no.: 10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! ZADAP-200.STRAIGHT
Mounting bracket O200

Article no.: 11206601

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
The selected altAttribute does not exist! ZADAP-200.ANGLE_L
Mounting bracket O200 (L design)

Article no.: 11206602

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
The selected altAttribute does not exist! ZADAP-200.ANGLE_S
Mounting bracket O200 (S design)

Article no.: 11206603

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
The selected altAttribute does not exist! ZADAP-200.SERIES10
Mounting bracket O200 - Retrofit for sensors series 10

Article no.: 11208477

  • Material: plastic

To the top