|
Tube Module 6 mm M62 V4A
Article no.: 11704016
|
- modular extension of the lens protection (for Housing base set C V4A VCXG.I r IP65/67)
- material: stainless steel
- thread: M62
- length 6 mm
|
|
Tube Module 12 mm M62 V4A
Article no.: 11704015
|
- modular extension of the lens protection (for Housing base set C V4A VCXG.I r IP65/67)
- material: stainless steel
- thread: M62
- length 12 mm
|
|
Tube Module 36 mm M62 V4A
Article no.: 11704014
|
- modular extension of the lens protection (for Housing base set C V4A VCXG.I r IP65/67)
- material: stainless steel
- thread: M62
- length 36 mm
|