Technical data
Feature checks
Part location
  • Part location on contours
Identification
  • Barcode
  • Matrix code
Supported Codes
1D codes
  • 2/5 Industrial
  • 2/5 Interleaved
  • Codabar
  • Code 32 (converted from Code 39)
  • Code 39
  • Code 39 Extended
  • Code 93
  • Code 128
  • EAN-8 Add-On 2
  • EAN-8 Add-On 5
  • EAN-8
  • EAN-13 Add-On 2
  • EAN-13 Add-On 5
  • EAN-13
  • GS1 DataBar Expanded Stacked
  • GS1 DataBar Expanded
  • GS1 DataBar Limited
  • GS1 DataBar Omnidirectional
  • GS1 DataBar Stacked Omnidirectional
  • GS1 DataBar Stacked
  • GS1 DataBar Truncated
  • GS1-128
  • MSI
  • PharmaCode
  • UPC-A Add-On 2
  • UPC-A Add-On 5
  • UPC-A
  • UPC-E Add-On 2
  • UPC-E Add-On 5
  • UPC-E
2D codes
  • Data Matrix ECC 200
  • QR Code
  • Micro QR Code
  • PDF417
  • Aztec Code
  • DotCode
  • GS1 DataMatrix
  • GS1 QR Code
  • GS1 Aztec Code
  • GS1 DotCode
Optical properties
Reading distance (front edge)
  • 50 ... 1000 mm
Field of View min.
  • 41 x 25 mm
Field of View max.
  • 649 x 405 mm
Min. modul size 1D
  • 0.05 mm / 2 mil
Min. modul size 2D
  • 0.1 mm / 4 mil
Decoding rate max.
  • 40 codes per second at 1MP
Image sensor
  • CMOS-Sensor, monochrome, global Shutter
Resolution
  • 1280 x 800 (1MP)
Focal length
  • 6 mm
Focus
  • Electromechanical auto focus
Light source
  • LED illumination with 16 LED, four segments individually switchable
Display and controls
Indicator ring
  • 4 RGB LED for pass / fail etc.
Pointer
  • Green (570 nm), approximate center of image
Display
  • OLED, 128 x 64 pixels, 0.96" with burn-in protection
Buttons
  • 2 pcs qTeach buttons
Interfaces and connectors
Software / parametrisation
  • Integrated Webserver for parametrisation
Interface
  • Gigabit Ethernet, 3/3 digitale I/O, USB (Parametrisierung und HID)
Protocols
  • PROFINET (CC-A), Ethernet/IP, TCP, FTP, SFTP, USB-HID (virtual keyboard)
Electrical data
Voltage supply range +Vs
  • + 24 VDC ± 20 % , reverse polarity protected
Power supply
  • Typ. 5.5 W (1.2 A max. at 24 V)
Electrical connection
  • M12, 12-pin, A-coded, male
Ethernet connection
  • 1000-Mbit/s-Ethernet, M12, 8-pin, X-coded, socket
USB Connection
  • Type C (HID, parametrization)
Mechanical data
Dimensions (W x H x D)
  • 50 mm x 52 mm x 50 mm
Weight
  • 350 g
Ambient conditions
Ambient temperature
  • 0 ... + 45 °C
Storage temperature
  • - 10 ... + 60 °C
Ambient humidity
  • 0 ... 85 %
Protection class (IEC 60529)
  • IP 67
Vibration (sinusoidal)
  • 1 mm p-p at f = 10 - 55 Hz, duration 5 min per axis
  • 30 min endurance at f = 55 Hz per axis
  • IEC 60068-2-6:2008
Shock (semi-sinusoidal)
  • 30 g / 11 ms, 6 jolts per axis and direction
  • IEC 60068-2-27:2009
Conformity
Conformity
  • CE

Software
Software packages
Software

Downloads
Data sheet
Quickstart
Operating Manual
Certificates / approvals
CAD
EPLAN

Diagrams
Diagrams

Drawings
Drawings
The selected altAttribute does not exist!

Drawing_IDC

(png | 51 KB)

Accessories
Accessories
The selected altAttribute does not exist! Polarisation filter

Article no.: 11704588

  • Snap-on function
  • Size 44mm
The selected altAttribute does not exist! Heat sink

Article no.: 11720395

  • Compatible with mounting bracket 11720397
  • Mounting screws included
  • Optional for high ambient temperature environment
The selected altAttribute does not exist! Clamping jaws for rod mount

Article no.: 11720396

  • Compatible with mounting bracket 11720397
The selected altAttribute does not exist! Mounting bracket 90°

Article no.: 11720397

  • Mounting screws included
  • Compatible to clamping jaws 11720396 - 15° rotation steps
Cables with open-ended wires
The selected altAttribute does not exist! ESG 34JP0200GS
Shielded cable 12 wires, female connector, 2,0 m

Article no.: 11201118

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 2,0 m
The selected altAttribute does not exist! ESG 34JP0500GS
Shielded cable 12 wires, female connector, 5,0 m

Article no.: 11195097

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 5,0 m
The selected altAttribute does not exist! ESG 34JP1000GS
Shielded cable 12 wires, female connector, 10,0 m

Article no.: 11195098

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 10,0 m
The selected altAttribute does not exist! ESW 33JP0200GS
90° shielded cable 12 wires, female connector, 2,0 m

Article no.: 11201128

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 2,0 m
The selected altAttribute does not exist! ESW 33JP0500GS
90° shielded cable 12 wires, female connector, 5,0 m

Article no.: 11195094

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 5,0 m
The selected altAttribute does not exist! ESW 33JP1000GS
90° shielded cable 12 wires, female connector, 10,0 m

Article no.: 11195095

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 10,0 m
Connection cables
The selected altAttribute does not exist! CAUSB.A1-11251246

Article no.: 11251246

  • USB type-A male ; USB type-C male
  • 28AWG+22AWG
  • cable PVC black 200cm
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP 2.0m, flex

Article no.: 11185139

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 2,0 m
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP 5.0m, flex

Article no.: 11195760

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 5,0 m
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP 10.0m, flex

Article no.: 11195761

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 10,0 m
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP 20.0m, flex

Article no.: 11196995

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 20,0 m
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP, 5.0m, flex, 90°

Article no.: 11195123

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
  • length 5,0 m
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP, 10.0m, flex, 90°

Article no.: 11195122

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
  • length 10,0 m
The selected altAttribute does not exist! Cable Power Adapter M12/DC Connector

Article no.: 11048083

  • shielded adapter connection cable
  • M12/12-pin male connector to confectioned DC connector
  • length 2,0 m
  • manufactured cable: 11201118 ESG 34JP0200GS
The selected altAttribute does not exist! Power Supply 24V/1.0A Int. DC Connector

Article no.: 11079750

  • power supply 24V/1,0A with adapters for EU, US, UK AU, KR
  • in combination with "Cable power adapter M12/DC connector" (11048083) suitable for VCXG.I(.XT), VLXT, VAX and VeriSens

To the top