• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filter by attributes

Sensing range

Resolution

Beam type

Design

Housing version

Dimension

Light source

Laser class

Connection types

Protection class/approvals

Output circuit

Interface

Operating temperature

Adjustability

Image Product name Product group Housing Sensing distance max. Features Availability
O300.DI-GM1J.72CU

Article no.: 11199080

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Delivery time
on request
Inquire
O300.DI-GM1J.72N

Article no.: 11199081

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Delivery time
on request
Inquire
O300.DL-GM1J.72CU

Article no.: 11199078

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Delivery time
on request
Inquire
O300.DL-GM1J.72N

Article no.: 11199079

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Delivery time
on request
Inquire
O300.DP-GM1J.72CU

Article no.: 11199076

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Delivery time
on request
Inquire
O300.DP-GM1J.72N

Article no.: 11199077

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Delivery time
on request
Inquire
O500.DI-GM1J.72CU

Article no.: 11199084

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 550 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Delivery time
on request
Inquire
O500.DI-GM1J.72O

Article no.: 11199085

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 550 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Delivery time
on request
Inquire
O500.DP-GM1J.72CU

Article no.: 11199082

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Delivery time
on request
Inquire
O500.DP-GM1J.72O

Article no.: 11199083

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Delivery time
on request
Inquire
O500.RP-GW1B.72CU

Article no.: 11096103

Product group
  • Retro-reflective sensors
  • for longer ranges
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 7.5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Delivery time
on request
Inquire
O500.DP.2-GLIAJ.72F

Article no.: 11247546

Product group
  • Distance sensors
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 550 mm
Features
  • Pulsed PinPoint LED
  • Analog 4 ... 20 mA
  • Push-pull / IO-Link
  • Connector M12 5 pin
  • -25 … 60 °C
  • IP 67
Delivery time
on request
Inquire
O500.DP.2-GLUBJ.72F

Article no.: 11247548

Product group
  • Distance sensors
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 550 mm
Features
  • Pulsed PinPoint LED
  • Analog 0 ... 10 VDC
  • Push-pull / IO-Link
  • Connector M12 5 pin
  • -25 … 60 °C
  • IP 67
Delivery time
immediately available
Inquire
OT300.DL-UBZZB.72CU

Article no.: 11240056

Product group
  • Distance sensors
  • miniature
  • Time of Flight
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • Analog 0 ... 10 VDC
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Delivery time
on request
Inquire
OT300.DL-UBZZB.72N

Article no.: 11240055

Product group
  • Distance sensors
  • miniature
  • Time of Flight
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 100 … 1800 mm
Features
  • Pulsed red laser diode
  • Analog 0 ... 10 VDC
  • Connector M8 4 pin
  • -20 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire
OT500.DL-GLIAJ.72F

Article no.: 11240053

Product group
  • Distance sensors
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 150 … 2500 mm
Features
  • Pulsed red laser diode
  • Analog 4 ... 20 mA
  • Push-pull / IO-Link
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Delivery time
on request
Inquire
OT500.DL-GLUBJ.72F

Article no.: 11235554

Product group
  • Distance sensors
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 150 … 2500 mm
Features
  • Pulsed red laser diode
  • Analog 0 ... 10 VDC
  • Push-pull / IO-Link
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire

Did not find what you were looking for?

To the top