Technical data
General data
Measuring distance Sd
  • 30 … 70 mm
Adjustment
  • Teach-in: button / external
Teach-in range min.
  • > 2 mm
Power on indication
  • LED green
Soiled lens indicator
  • LED red
Resolution
  • 4 … 20 µm
Linearity error
  • ± 0.012 … 0.06 mm
Beam type
  • Line
Beam width
  • 1 … 0.2 mm
Beam height
  • 2 mm
Temperature drift
  • < 0,015 % Sde/K
Light Source
Light source
  • Pulsed red laser diode
Wave length
  • 650 nm
Laser class
  • 2
Electrical data
Response time / release time
  • < 0.9 ms
Voltage supply range +Vs
  • 12 … 28 VDC
Current consumption max. (no load)
  • 100 mA
Output circuit
  • Analog
Output signal
  • 4 ... 20 mA / 0 ... 10 VDC
Load resistance (analog I)
  • < (+Vs - 6 V) / 0,02 A
Load resistance (analog U)
  • > 100 kOhm
Output current
  • 100 mA
Alarm output
  • PNP
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Mechanical data
Width / diameter
  • 20.6 mm
Height / length
  • 65 mm
Depth
  • 50 mm
Design
  • Rectangular
Housing material
  • Die-cast zinc
Front (optics)
  • Glass
Connection types
  • Connector M12 8 pin, rotatable
Ambient conditions
Ambient light immunity
  • < 50 kLux
Protection class
  • IP 67
Operating temperature
  • 0 … +50 °C

Downloads
Data sheet
Quickstart
Operating Manual
CAD
EPLAN

Diagrams
Resolution

Drawings
Drawings
Connection diagram
Alignment of the laser line
Beam characteristic (typically)
Laser warning

Accessories
Mounting accessories
11010227
Mounting bracket OxDM 20

Article no.: 11010227

  • Material: Steel
Lenses and components
The selected altAttribute does not exist! 10156878
Protector cap OxDM 20

Article no.: 10156878

  • Material: PMMA
  • Self-adhesive

To the top