Technical data
General data
Type
  • Distance measuring
Version
  • OM70 laser point
Measuring distance Sd
  • 50 … 250 mm
Measuring range Mr
  • 200 mm
Sweet spot
  • 130 mm
Adjustment
  • Touch Display, RS485
Power on indication
  • LED green
Output indicator
  • LED yellow / LED red
Resolution
  • 1.4 … 6.3 µm
Repeat accuracy
  • 0.3 … 2 µm
Linearity error
  • ± 0.09 % Mr
Beam type
  • Point
Temperature drift
  • 0,025 % Sde/K
Hysteresis digital output
  • Adjustable
Light Source
Light source
  • Pulsed red laser diode
Wave length
  • 660 nm
Laser class
  • 1
Electrical data
Response delay
  • 0.8 ms
Measuring frequency
  • 2500 Hz
Voltage supply range +Vs
  • 15 … 28 VDC
Current consumption max. (no load)
  • 75 mA
Output circuit
  • Analog and RS 485
Output signal
  • 4 ... 20 mA / 0 ... 10 VDC
Output current
  • 100 mA
Switching output
  • Push-pull
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Communication interface
Interface
  • RS485
Baud rate
  • 115200, adjustable
Mechanical data
Width / diameter
  • 26 mm
Height / length
  • 74 mm
Depth
  • 55 mm
Design
  • Rectangular, front view
Housing material
  • Aluminum
Front (optics)
  • Glass
Connection types
  • Connector M12 8 pin
Weight
  • 130 g
Ambient conditions
Ambient light immunity
  • < 175 kLux
Protection class
  • IP 67
Operating temperature
  • -10 … +50 °C
Vibration (sinusoidal)
  • IEC 60068-2-6:2008
  • 1 mm p-p at f = 10 - 55 Hz, duration 5 min per axis
  • 30 min endurance at f = 55 Hz per axis
Shock (semi-sinusoidal)
  • IEC 60068-2-27:2009
  • 30 g / 11 ms, 6 jolts per axis and direction

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
Quickstart
Operating Manual
EPLAN

Drawings
Drawings
Connection diagram
Pin assignment
Beam characteristic (typically)
Laser warning

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZPOWS-ALL.24V
Test unit for sensors

Article no.: 11087165

  • Input 90-260 VAC
  • Output 24 V/0,75 A
  • Interchangeable plug-Type A, C, G and I
Mounting accessories
The selected altAttribute does not exist! 11120705
Mounting bracket X7 90° for PosCon and OM70, incl. accessories

Article no.: 11120705

  • Fitting for PosCon and OM70
  • Mounting at an angle of 90°
  • Bracket and mounting hardware
Connectors and mating connectors
The selected altAttribute does not exist! ESG 34FH0200G
Connector M12, 8 pin, straight, 2 m, shielded

Article no.: 10127844

  • Connecting cable for Connector type M12
  • 2 m
  • Shielded
  • Suitable for flexible cable carriers

Cables with open-ended wires
The selected altAttribute does not exist! CAM12.A8-11233242

Article no.: 11233242

  • M12, female, A-coded, 8-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232237

Article no.: 11232237

  • M12, female, A-coded, 8-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233243

Article no.: 11233243

  • M12, female, A-coded, 8-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233244

Article no.: 11233244

  • M12, female, A-coded, 8-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233245

Article no.: 11233245

  • M12, female, A-coded, 8-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233246

Article no.: 11233246

  • M12, female, A-coded, 8-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233247

Article no.: 11233247

  • M12, female, A-coded, 8-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233249

Article no.: 11233249

  • M12, female, A-coded, 8-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233250

Article no.: 11233250

  • M12, female, A-coded, 8-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233251

Article no.: 11233251

  • M12, female, A-coded, 8-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233252

Article no.: 11233252

  • M12, female, A-coded, 8-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233253

Article no.: 11233253

  • M12, female, A-coded, 8-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233254

Article no.: 11233254

  • M12, female, A-coded, 8-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233255

Article no.: 11233255

  • M12, female, A-coded, 8-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232716

Article no.: 11232716

  • M12, female, A-coded; 8-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232724

Article no.: 11232724

  • M12, female, A-coded; 8-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP68, IP69K
  • Halogen free

To the top