Technical data
Technical data
Dimensions
  • ø56 x 8 mm
Bore
  • ø47.9 mm
Sensing
  • Radial magnetic ring
Matchcode
  • FN
Magnetization
  • Incremental
Number of poles
  • 64
Mounting type
  • Bonding
Operating speed
  • ≤6000 rpm
Operating temperature
  • -40...+100 °C
Rotor moment of inertia
  • 68 gcm²
Weight approx.
  • 19 g
Material
  • Ferrite plastic-bonded
Relative humidity
  • 95 %
Resistance
  • EN 60068-2-6 Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27 Shock 500 g, 1 ms
Coercitivity approx.
  • 175 kA/m (20 °C)

Downloads
Data sheet
CAD
  • Magnetic ring, for bonding, ID=47.9 mm (EBS.R-FNxxx.B048.N08.P0056)


To the top