Technical data
Technical data
Dimensions
  • ø31.1 x 16 mm
Bore
  • d = ø12 mm
Sensing
  • Radial magnetic ring
Pitch
  • 2 mm (nominal)
Magnetization
  • Incremental with reference track
Number of poles
  • 52
Mounting type
  • Screw mounting
Operating speed
  • ≤20000 rpm
Operating temperature
  • -40...+110 °C
Rotor moment of inertia
  • 48 gcm²
Weight approx.
  • 33 g
Material
  • Ferrite sintered
  • Hub: aluminium
Relative humidity
  • 95 %
Resistance
  • EN 60068-2-6 Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27 Shock 500 g, 1 ms
Coercitivity approx.
  • 135 kA/m (20 °C)

Downloads
Data sheet
Declaration of conformity
CAD
  • Magnetic rotor, simple screw mounting, ID=12 mm (EBS.R-xxxxx.S012.A16.H0031)


Drawings
Drawings

To the top