Technical data
Technical data
Capacitance wire/wire
  • 150 pF/m
Voltage supply
  • 30 VAC
Current load
  • ≤2 A
Cable length
  • 2 m, 5 m, 10 m (further length upon request)
Bending radius
  • 7.5 x cable diameter
Outer diameter
  • 7 ±0.3 mm
Operating temperature
  • -50...+90 °C (fixed cable)
  • -40...+90 °C (moved cable)
Isolation resistance
  • >200 MΩ x km
Conductor resistance
  • <130 Ω/km
Material
  • Cable sheath: PUR black

Downloads

To the top