Technical data
Cable specifications
Material
  • Cable sheath: PUR black
Weight approx.
  • 2050 g
Cable length
  • 20 m
Operating temperature
  • -40...+100 °C (fixed cable)
  • -25...+100 °C (moved cable)
Outer diameter
  • ≈ 7.5 mm

Downloads
Data sheet
Declaration of conformity

To the top