Technical data
Cable specifications
Weight approx.
  • 275 g
Cable length
  • 10 ft (3.05 m)
Operating temperature
  • -40...+100 °C (fixed cable)
  • -30...+100 °C (moved cable)
Outer diameter
  • ≈ 7.0 mm

Downloads
Data sheet

To the top