Technical data
Cable specifications
Weight approx.
  • 80 g
Cable length
  • 0.3 m
Operating temperature
  • -40...+100 °C (fixed cable)
  • -30...+100 °C (moved cable)
Outer diameter
  • ≈ 7 mm

Downloads
Data sheet
Declaration of conformity

To the top