Toolsuite - CANopen
G0P5H - CANopen®
G0P5H - CANopen®
G0P5H - CANopen®
G0P5H, GBP5H - CANopen®
Toolsuite - CANopen
G0-GB-GXP5W/S/H-GXU5W/S - CANopen
G0-GB-GXP5W/S/H-GXU5W/S - CANopen
UL certificate E63076
DoC / CoC - G0P5H, GBP5H, GBP5S, GBP5W, GXP5S, GXP5W
Torque support by rubber buffer for encoders with 15 mm pin (Z 119.041)
Article no.: 10139345 |
|
|
Torque arm, 1-arm (mounting kit 056)
Article no.: 11066120 |
|
|
Spring coupling for motor’s fan guard (Z 119.053)
Article no.: 11034106 |
|
|
Spring coupling for encoders with ø58 mm housing, hole distance 73 mm (Z 119.072)
Article no.: 10165157 |
|
|
Spring coupling for encoders with ø58 mm housing, hole distance 68 mm (Z 119.073)
Article no.: 11034121 |
|
|
Spring coupling for one-side attachment, length 115 mm (Z 119.076)
Article no.: 11034123 |
|
|
Spring coupling for encoders with ø58 mm housing, hole distance 63 mm (Z 119.082)
Article no.: 11003562 |
|
|
Spring coupling, hole distance 32.5 mm (Z 119.101)
Spring coupling, 1-armed, bolt circle ø65 mm, mounting M4
Article no.: 11201396 |
|
|
Clamping ring set 16/30x6 - stainless steel (Z 119.092)
Article no.: 11098229 |
|
Female connector M23, 12-pin, without cable (Z 148.001)
Article no.: 11034211 |
|
|
Female connector M23, 12-pin, 2 m cable (Z 148.003)
Article no.: 11034212 |
|
|
Female connector M23, 12-pin, 5 m cable (Z 148.005)
Article no.: 11034213 |
|
|
Female connector M23, 12-pin, 10 m cable (Z 148.007)
Article no.: 11034214 |
|
CAM12.A5-11232985
Article no.: 11232985 |
|
|
CAM12.A5-11230337
Article no.: 11230337 |
|
|
CAM12.A5-11232986
Article no.: 11232986 |
|
|
CAM12.A5-11230338
Article no.: 11230338 |
|
|
CAM12.A5-11230974
Article no.: 11230974 |
|
|
CAM12.A5-11232987
Article no.: 11232987 |
|
|
CAM12.A5-11232988
Article no.: 11232988 |
|
|
CAM12.A5-11232995
Article no.: 11232995 |
|
|
CAM12.A5-11230345
Article no.: 11230345 |
|
|
CAM12.A5-11232996
Article no.: 11232996 |
|
|
CAM12.A5-11230346
Article no.: 11230346 |
|
|
CAM12.A5-11230977
Article no.: 11230977 |
|
|
CAM12.A5-11232997
Article no.: 11232997 |
|
|
CAM12.A5-11232998
Article no.: 11232998 |
|
|
CAM12.A5-11233005
Article no.: 11233005 |
|
|
CAM12.A5-11230351
Article no.: 11230351 |
|
|
CAM12.A5-11233006
Article no.: 11233006 |
|
|
CAM12.A5-11230352
Article no.: 11230352 |
|
|
CAM12.A5-11230353
Article no.: 11230353 |
|
|
CAM12.A5-11233007
Article no.: 11233007 |
|
|
CAM12.A5-11233008
Article no.: 11233008 |
|
|
CAM12.A5-11233010
Article no.: 11233010 |
|
|
CAM12.A5-11230981
Article no.: 11230981 |
|
|
CAM12.A5-11233011
Article no.: 11233011 |
|
|
CAM12.A5-11230357
Article no.: 11230357 |
|
|
CAM12.A5-11230982
Article no.: 11230982 |
|
|
CAM12.A5-11233012
Article no.: 11233012 |
|
|
CAM12.A5-11233013
Article no.: 11233013 |
|
|
CAM12.A5-11233025
Article no.: 11233025 |
|
|
CAM12.A5-11230987
Article no.: 11230987 |
|
|
CAM12.A5-11233026
Article no.: 11233026 |
|
|
CAM12.A5-11230449
Article no.: 11230449 |
|
|
CAM12.A5-11230988
Article no.: 11230988 |
|
|
CAM12.A5-11233027
Article no.: 11233027 |
|
|
CAM12.A5-11233028
Article no.: 11233028 |
|
|
CAM12.A5-11233030
Article no.: 11233030 |
|
|
CAM12.A5-11230989
Article no.: 11230989 |
|
|
CAM12.A5-11233031
Article no.: 11233031 |
|
|
CAM12.A5-11230450
Article no.: 11230450 |
|
|
CAM12.A5-11230990
Article no.: 11230990 |
|
|
CAM12.A5-11233032
Article no.: 11233032 |
|
|
CAM12.A5-11233033
Article no.: 11233033 |
|
|
CAM12.A5-11233050
Article no.: 11233050 |
|
|
CAM12.A5-11230997
Article no.: 11230997 |
|
|
CAM12.A5-11233051
Article no.: 11233051 |
|
|
CAM12.A5-11230454
Article no.: 11230454 |
|
|
CAM12.A5-11230998
Article no.: 11230998 |
|
|
CAM12.A5-11233052
Article no.: 11233052 |
|
|
CAM12.A5-11233053
Article no.: 11233053 |
|
|
CAM12.A5-11233055
Article no.: 11233055 |
|
|
CAM12.A5-11230999
Article no.: 11230999 |
|
|
CAM12.A5-11233056
Article no.: 11233056 |
|
|
CAM12.A5-11230455
Article no.: 11230455 |
|
|
CAM12.A5-11231000
Article no.: 11231000 |
|
|
CAM12.A5-11233057
Article no.: 11233057 |
|
|
CAM12.A5-11233058
Article no.: 11233058 |
|
|
ESG 34CP0200G
Article no.: 11229672 |
|
|
ESG 34CP0500G
Article no.: 11229675 |
|
|
ESG 34CP1000G
Article no.: 11224777 |
|
CAM12.A5-11232990
Article no.: 11232990 |
|
|
CAM12.A5-11230975
Article no.: 11230975 |
|
|
CAM12.A5-11232991
Article no.: 11232991 |
|
|
CAM12.A5-11230402
Article no.: 11230402 |
|
|
CAM12.A5-11230976
Article no.: 11230976 |
|
|
CAM12.A5-11232992
Article no.: 11232992 |
|
|
CAM12.A5-11232993
Article no.: 11232993 |
|
|
CAM12.A5-11233000
Article no.: 11233000 |
|
|
CAM12.A5-11230978
Article no.: 11230978 |
|
|
CAM12.A5-11233001
Article no.: 11233001 |
|
|
CAM12.A5-11230406
Article no.: 11230406 |
|
|
CAM12.A5-11230979
Article no.: 11230979 |
|
|
CAM12.A5-11233002
Article no.: 11233002 |
|
|
CAM12.A5-11233003
Article no.: 11233003 |
|
|
CAM12.A5-11233035
Article no.: 11233035 |
|
|
CAM12.A5-11230991
Article no.: 11230991 |
|
|
CAM12.A5-11233036
Article no.: 11233036 |
|
|
CAM12.A5-11230451
Article no.: 11230451 |
|
|
CAM12.A5-11230992
Article no.: 11230992 |
|
|
CAM12.A5-11233037
Article no.: 11233037 |
|
|
CAM12.A5-11233038
Article no.: 11233038 |
|