Technical data
Technical data - electrical ratings
Voltage supply
  • 9...26 VDC
  • 5 VDC ±5 %
Consumption w/o load
  • ≤100 mA
Pulses per revolution
  • 1024 … 5000
Phase shift
  • 90 ° ±8°
Duty cycle
  • 44…56 %
Reference signal
  • Zero pulse, width 90°
Sensing method
  • Optical
Output frequency
  • ≤250 kHz
Output signals
  • K1, K2, K0 + inverted
Output stages
  • HTL
  • TTL/RS422
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE
  • UL approval / E217823
Technical data - mechanical design
Size (flange)
  • ø158 mm
Shaft type
  • ø40...75 mm (through hollow shaft)
Admitted shaft load
  • ≤50 N axial
  • ≤100 N radial
Protection EN 60529
  • IP 55
Operating speed
  • ≤6300 rpm (mechanical)
Operating torque typ.
  • 15 Ncm
Rotor moment of inertia
  • 16.5 kgcm² (ø70)
Material
  • Housing: aluminium
  • Shaft: stainless steel
Operating temperature
  • -30...+85 °C
Resistance
  • IEC 60068-2-6
  • Vibration 10 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 100 g, 6 ms
Explosion protection
  • II 3 G Ex ec IIC T4 Gc (gas)
  • II 3 D Ex tc IIIB T135°C Dc (dust)
  • (only with option ATEX)
Connection
  • Terminal box
Weight approx.
  • 2.5 kg

Downloads
Data sheet
Operating Manual
Declaration of conformity

Accessories
Connectors and cables
The selected altAttribute does not exist! Sensor cable for encoders HEK 8

The sensor cable HEK 8 is a proven industrial product designed to match high demands. It is halogen free and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL 20233. The cable can be supplied in any length and pre-fitted with various connectors.


To the top