Generating CAD-Models requires an external login to CADENAS.
Data sheet – IR12.P10S-N50.NO1Z.7BCV
Data sheet – IR12.P10S-N50.NO1Z.7BCV
Data sheet – IR12.P10S-N50.NO1Z.7BCV
Data sheet – IR12.P10S-N50.NO1Z.7BCV
Link to dataportal
![]() |
ZTEST-ALL.DIGITAL
Test unit for sensors digital
Article no.: 11084377 |
|
![]() |
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital
Article no.: 11084376 |
|
![]() |
Sensofix series 12 round
Article no.: 10151720 |
|
![]() |
Mounting rod with mounting plate holder 200 mm
Article no.: 11707685 |
|
![]() |
Mounting rod with mounting plate holder 300 mm
Article no.: 11707686 |
|
![]() |
Mounting rod 200 mm
Article no.: 11707688 |
|
![]() |
Mounting rod 250 mm
Article no.: 11707697 |
|
![]() |
Mounting rod with mounting plate holder 250 mm
Article no.: 11707698 |
|
![]() |
Mounting rod 300 mm
Article no.: 11707687 |
|
![]() |
Mounting plate series 300 and ø12 mm
Article no.: 11707701 |
|
![]() |
Mounting base
Article no.: 11707702 |
|
![]() |
Two-way connector
Article no.: 11707703 |
|