Technical data
Cable
Article number
  • 10170048
Name
  • 2x cable GigE RJ45/RJ45, 3,0 m
Features
    • GigE cable
    • RJ45/RJ45
    • CAT7
    • length 3,0 m

Process interface cable
Article number
  • 11118810
Name
  • shielded cable 8 wires, 5,0 m (Z-ESG 32FP0500G)
Features
  •  

    • shielded cable
    • M8 female connector
    • 8-pin
    • open wires at one side
    • cable carrier compatible
    • length 5,0 m

     

Interface card
Article number
  • 11168453
Name
  • PCI-1672PC Dual PoE (ZVA-PCIe-1672PC)
Features
    • 2 port GigE to PCI Express host adapter
    • RJ45 connector
    • chipset: Intel® I350-AM2
    • Power over Ethernet, IEEE 802.3af compliant, support class 0, 1, 2, 3, and 4, provides up to 15,4 Watt
    • tested Jumbo Frames: 9 kByte
    • Note: 4 lane PCI Express connector required

Power supply
Article number
  • 11084354
Name
  • power supply 24V/1,0A international
Features
    • international power supply 24 V/1,0 A with M8/3-pin female connector
    • length 1,8 m
    • adapter for EU, US, UK, AU and KR

Power cable
Article number
  • 10125607
Name
  • shielded cable 3 wires, 5,0 m
Features
    • shielded cable
    • M8 female connector
    • 3-pin
    • open wires at one side
    • cable carrier compatible
    • length 5,0 m


Software
Software packages
  • Baumer neoAPI (Windows, Linux, Linux ARM)

  • Baumer Camera Explorer (Windows, Linux, Linux ARM)

  • Baumer GAPI SDK v2.x (Windows, Linux, Linux ARM)


To the top