Technical data
General data
Type
  • Background suppression
Sensing distance Tw
  • 30 … 200 mm
Sensing range Tb
  • 15 … 200 mm
Power on indication
  • LED green
Light indicator
  • LED yellow
Sensing distance adjustment
  • Teach-in and IO-Link
Suppression of reciprocal influence
  • Yes
Alignment optical axis
  • < 2°
Light Source
Light source
  • Pulsed PinPoint LED
Wave length
  • 630 nm
Electrical data
Response time / release time
  • < 0.49 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 45 mA
Current consumption typ.
  • 30 mA
Voltage drop Vd
  • <3 VDC
Output function
  • Light / dark operate
Output circuit
  • Push-pull
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 12.9 mm
Height / length
  • 32.3 mm
Depth
  • 23 mm
Design
  • Rectangular
Housing material
  • Plastic (ASA, PMMA)
Front (optics)
  • PMMA
Connection types
  • Connector M8 4 pin
Ambient conditions
Protection class
  • IP 67
Operating temperature
  • -25 … +60 °C

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Software
Software

Downloads
Data sheet
Quickstart
EPLAN

Diagrams
Sensing distance diagram

Drawings
Drawings
Connection diagram
Pin assignment
Beam characteristic (typically)

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! Sensofix O300/U300

Article no.: 11104963

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! Mounting bracket O300/U300 (L design)

Article no.: 11102423

  • Material: Steel
The selected altAttribute does not exist! Mounting bracket O300 - Retrofit for sensors series 20

Article no.: 11124807

  • Material: Steel
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

Article no.: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

Article no.: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

Article no.: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

Article no.: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

Article no.: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

Article no.: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate series 300 and ø12 mm

Article no.: 11707701

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

Article no.: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

Article no.: 11707703

  • Material: Plastic (PA)
  • Part of an assembly
Cables with open-ended wires
The selected altAttribute does not exist! CAM8.A4-11232537

Article no.: 11232537

  • M8, female, A-coded; 4-poles; PUR, 100 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232538

Article no.: 11232538

  • M8, female, A-coded; 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232539

Article no.: 11232539

  • M8, female, A-coded; 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232540

Article no.: 11232540

  • M8, female, A-coded; 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232541

Article no.: 11232541

  • M8, female, A-coded; 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232542

Article no.: 11232542

  • M8, female, A-coded; 4-poles; PUR, 1500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232543

Article no.: 11232543

  • M8, female, A-coded; 4-poles; PUR, 2000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232544

Article no.: 11232544

  • M8, female, A-coded; 4-poles; PUR, 2500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11234992

Article no.: 11234992

  • M8, female, A-coded; 4-poles; PUR, 3000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232545

Article no.: 11232545

  • M8, female, A-coded; 4-poles; PUR, 100 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232546

Article no.: 11232546

  • M8, female, A-coded; 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232548

Article no.: 11232548

  • M8, female, A-coded; 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232549

Article no.: 11232549

  • M8, female, A-coded; 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232550

Article no.: 11232550

  • M8, female, A-coded; 4-poles; PUR, 1500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232551

Article no.: 11232551

  • M8, female, A-coded; 4-poles; PUR, 2000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232552

Article no.: 11232552

  • M8, female, A-coded; 4-poles; PUR, 2500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232547

Article no.: 11232547

  • M8, female, A-coded; 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11247863

Article no.: 11247863

  • M8, female, A-coded; 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11247865

Article no.: 11247865

  • M8, female, A-coded; 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11247866

Article no.: 11247866

  • M8, female, A-coded; 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11247869

Article no.: 11247869

  • M8, female, A-coded; 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11247893

Article no.: 11247893

  • M8, female, A-coded; 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
LED-Cables with open-ended wires
The selected altAttribute does not exist! CAM8.A4-11232557

Article no.: 11232557

  • M8, female, A-coded; 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A4-11232558

Article no.: 11232558

  • M8, female, A-coded; 4-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A4-11232559

Article no.: 11232559

  • M8, female, A-coded; 4-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A4-11232560

Article no.: 11232560

  • M8, female, A-coded; 4-poles; PUR, 2500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A4-11232553

Article no.: 11232553

  • M8, female, A-coded; 4-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A4-11232554

Article no.: 11232554

  • M8, female, A-coded; 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A4-11232555

Article no.: 11232555

  • M8, female, A-coded; 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A4-11232556

Article no.: 11232556

  • M8, female, A-coded; 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Connection cables
The selected altAttribute does not exist! CAM8.A4-11230518

Article no.: 11230518

  • M8, male, A-coded, 4-poles; PUR, 20 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11230374

Article no.: 11230374

  • M8, male, A-coded, 4-poles; PUR, 100 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11230375

Article no.: 11230375

  • M8, male, A-coded, 4-poles; PUR, 200 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11231071

Article no.: 11231071

  • M8, male, A-coded, 4-poles; PUR, 300 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11230519

Article no.: 11230519

  • M8, male, A-coded, 4-poles; PUR, 500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11231072

Article no.: 11231072

  • M8, male, A-coded, 4-poles; PUR, 1000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11231073

Article no.: 11231073

  • M8, male, A-coded, 4-poles; PUR, 1500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11233221

Article no.: 11233221

  • M8, male, A-coded, 4-poles; PUR, 2000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11233222

Article no.: 11233222

  • M8, male, A-coded, 4-poles; PUR, 2500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230429

Article no.: 11230429

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230949

Article no.: 11230949

  • M12, male, A-coded, 4-poles; PUR, 200 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230950

Article no.: 11230950

  • M12, male, A-coded, 4-poles; PUR, 300 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230430

Article no.: 11230430

  • M12, male, A-coded, 4-poles; PUR, 500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230951

Article no.: 11230951

  • M12, male, A-coded, 4-poles; PUR, 1000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232951

Article no.: 11232951

  • M12, male, A-coded, 4-poles; PUR, 1500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232952

Article no.: 11232952

  • M12, male, A-coded, 4-poles; PUR, 2000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232953

Article no.: 11232953

  • M12, male, A-coded, 4-poles; PUR, 2500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230432

Article no.: 11230432

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230952

Article no.: 11230952

  • M12, male, A-coded, 4-poles; PUR, 200 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232954

Article no.: 11232954

  • M12, male, A-coded, 4-poles; PUR, 300 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230433

Article no.: 11230433

  • M12, male, A-coded, 4-poles; PUR, 500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230953

Article no.: 11230953

  • M12, male, A-coded, 4-poles; PUR, 1000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232955

Article no.: 11232955

  • M12, male, A-coded, 4-poles; PUR, 1500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232956

Article no.: 11232956

  • M12, male, A-coded, 4-poles; PUR, 2000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232957

Article no.: 11232957

  • M12, male, A-coded, 4-poles; PUR, 2500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11235044

Article no.: 11235044

  • M12, male, A-coded, 4-poles; PUR, 60 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 360 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11235048

Article no.: 11235048

  • M12, male, A-coded, 4-poles; PUR, 60 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 360 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
LED-Connection cables
The selected altAttribute does not exist! CAM12.A4-11230434

Article no.: 11230434

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A4-11230954

Article no.: 11230954

  • M12, male, A-coded, 4-poles; PUR, 200 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A4-11232958

Article no.: 11232958

  • M12, male, A-coded, 4-poles; PUR, 300 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A4-11230435

Article no.: 11230435

  • M12, male, A-coded, 4-poles; PUR, 500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A4-11230955

Article no.: 11230955

  • M12, male, A-coded, 4-poles; PUR, 1000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A4-11232959

Article no.: 11232959

  • M12, male, A-coded, 4-poles; PUR, 1500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A4-11232960

Article no.: 11232960

  • M12, male, A-coded, 4-poles; PUR, 2000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM12.A4-11232961

Article no.: 11232961

  • M12, male, A-coded, 4-poles; PUR, 2500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils

To the top