Product portfolio
The selected altAttribute does not exist!

Fast and reliable cameras with cutting-edge CMOS sensors

CX series

  • Up to 24 MP and 318 fps
  • Sony Pregius, Pregius S, STARVIS, Polarsens; onsemi PYTHON
  • Global and rolling shutter sensors
  • GigE Vision, USB3 Vision
  • 29 × 29 mm, 36 × 36 mm, 40 × 40 mm
Open in product selector
The selected altAttribute does not exist!

High-resolution, fast and robust CMOS cameras

LX series

  • Up to  65 MP and 1622 fps
  • Sony Pregius, Sony Pregius S, Gpixel GMAX, onsemi PYTHON, ams CMV
  • Global shutter sensors
  • GigE Vision, 10 GigE Vision, Camera Link
  • 60 × 60 mm
Open in product selector
The selected altAttribute does not exist!

Freely programmable smart cameras for powerful AI applications

AX series

  • Up to 5 MP and 77 fps
  • Sony global shutter sensors
  • NVIDIA Jetson AI modules
  • M12 Ethernet, RS232
  • 70 × 70 mm
Open in product selector
The selected altAttribute does not exist!

All-in-one GigE Vision cameras

IX series

  • 1 MP and 50 fps
  • Integrated autofocus, lens and segmentable lighting
  • Standard-compliant with GigE Vision and GenICam
  • Industrial IP 67 housing 
  • 50 × 53 mm
Open in product selector
The selected altAttribute does not exist!

Inspect the invisible

UV, NIR, SWIR and polarization cameras

  • Recommended for invisible light and polarization states
  • The right camera from 200 nm to 1700 nm
  • GigE Vision, 10 GigE Vision, USB3 Vision
  • SWIR with integrated cooling pipe (optional)
Open in product selector
The selected altAttribute does not exist!

High-speed cameras with internal memory

QX series

  • 12 MP and 335 fps
  • ams (CMOSIS)
  • Global shutter sensors
  • 10 GigE Vision
  • 70 × 70 mm
Open in product selector
The selected altAttribute does not exist!

Housing accessories for protection class IP 54, IP 65, IP 67, IP 69 for harsh environments

CX series, LX series

  • IP 65/67 protection thanks to the patented modular tube system with a variable number of extension rings
  • IP 65/67 housing prevents dirt traps caused by stagnant liquids
  • IP 69K housing with a washdown design for use in the splash zone and product contact area
Open in product selector
The selected altAttribute does not exist!

Custom cameras

  • Modification of standard products
  • Tailor-made OEM imaging solutions
  • Embedded vision development
  • Software and system integration

Industrial cameras

High frame rates, exceptional image quality and ease of integration – that’s what our industrial cameras stand for. Their robust, industrial design is the basis for long-term stability and precise image analysis in your application. The portfolio includes CMOS-based matrix cameras in color and monochrome versions with resolutions up to 65 megapixel. 25 years of expertise make us understand your requirements to provide the optimum product for your application.


Your benefits
  • Flexible application solution in many industries
    • Wide CMOS camera portfolio with resolutions up to 65 megapixel and 1622 fps
  • Reliable solutions with long-term stability and precise image analysis
    • Industrial design: IP 67 models, wide temperature range and automation voltage levels
  • Optimize your system costs flexibly
    • Cameras with powerful feature set, image processing and different interfaces
  • Quick & easy setup for Windows, Linux and ARM-based platforms
    • Standard-compliant cameras with GigE Vision, USB3 Vision, Camera Link and GenICam
  • Convenient global sourcing and support
    • Global presence of Baumer subsidiaries
  • Adopted and optimized imaging solutions
    • Contact us for custom cameras and imaging solutions

Applications
  • Machine Vision
  • Packaging and print inspection
  • Metrology and inspection system
  • Medical technology
  • Renewable energies
  • Robotics
  • Intelligent Traffic Systems (ITS)

Technology
Future-ready applications: Baumer industrial cameras with the latest CMOS sensors

Thanks to the decisive advances of higher speeds and lower noise, CMOS sensors have been firmly established with their groundbreaking sensor technologies, superseding CCD sensors in many areas of industrial image processing. Along with high resolutions, frame rates and low power consumption, today's CMOS sensors also offer an excellent price-performance ratio.

To make your vision application future-ready, simply rely on our high-performance industrial cameras with the latest CMOS sensors:

  • Sony Pregius global shutter CMOS sensors with resolutions up to 12 megapixel
    • IMX174, IMX249, IMX250, IMX252, IMX253, IMX255, IMX264, IMX265, IMX273, IMX287, IMX304, IMX420, IMX421, IMX425, IMX426
  • Sony Pregius S global shutter CMOS sensors with resolutions up to 24 megapixel
    • IMX530, IMX535, IMX536, IMX537, IMX540, IMX541, IMX545, IMX546, IMX548
  • Sony Polarsens global shutter CMOS sensors with 5 megapixel resolution
    • IMX250, IMX264
  • Sony SenSWIR global shutter CMOS sensors with 1.3 megapixel resolution
    • IMX990, IMX991
  • Sony UV global shutter CMOS sensors with 8 megapixel resolution
    • IMX487
  • Gpixel global shutter CMOS sensors with up to 65 megapixel resolution
    • GMAX3249, GMAX3265
  • onsemi AR0144 and PYTHON global shutter CMOS sensors with resolutions up to 25 megapixel
    • AR0144CS, PYTHON1300, PYTHON2000, PYTHON5000, PYTHON 25K
  • ams (CMOSIS) global shutter CMOS sensors with resolutions up to 48 megapixel
    • CMV2000, CMV4000, CMV8000, CMV12000, CMV20000, CMV50000
  • Sony STARVIS rolling shutter CMOS sensors with resolutions up to 20 megapixel
    • IMX178, IMX183, IMX226, IMX290

Downloads
Technical and Application Reports / White Paper


To the top