Innovative pressure sensors for monitoring and controlling tasks in hydrogen applications, e.g. for hydrogen production, storage, distribution and deployment in pipelines. The sensors must meet the highest technical requirements, mainly in terms of precision, robustness and durability, but also regarding explosion proofing (ATEX). Baumer pressure sensors for hydrogen applications meet all such requirements and featuring a gold-coated membrane they ensure extremely long durability.
Pressure sensors are deployed throughout the entire hydrogen supply chain, from production facilities to distribution stations, inside or outside hazardous areas.
1 | Source of water | 6 | H2 Dryer |
2 | Water pump | 7 | H2 compressor |
3 | Microfiltration system | 8 | H2 storage system |
4 | H2 electrolyzer | 9 | H2 filling station for the transport sector |
5 | H2 Piping | 10 | H2 conversion into electricity by stationary fuel cells for industrial and domestic purposes |
Suitable for hydrogen applications such as
Baumer offers two high-precision pressure sensors for a wide range of applications in hydrogen processing. Pressure sensor Y923 is suitable for pressure ranges from 10 bar to 400 bar. PBMN pressure sensor for pressure ranges from 600 bar to 1200 bar.
Pressure range | Item number | SAP article number |
0... 10 bar | Y923-5GB22.R/2164/7912 | 11253447 |
0... 25 bar | Y923-5GB26.R/2164/7912 | 11253446 |
0... 40 bar | Y923-5GB27.R/2164/7912 | 11264403 |
0... 60 bar | Y923-5GB29.R/2164/7912 | 11253448 |
0... 100 bar | Y923-5GB31.R/2164/7912 | 11251857 |
0... 250 bar | Y923-5GB35.R/2164/7912 | 11251858 |
0... 400 bar | Y923-5GB38.R/2164/7912 | 11251860 |
0... 600 bar | PBMN-29B39RA11499400010/7912 | 11256055 |
0... 1000 bar | PBMN-29B41RA11499400010/7912 | 11256134 |
0... 1200 bar | PBMN-29B99RA11499400010/7912 | 11256079 |