• Imagem
  • Nome do produto
  • Field of View min.
  • Field of View max.
  • Reading distance (front edge)
  • Min. modul size 1D
  • Min. modul size 2D

Filtrar por atributos

Field of View min.

Field of View max.

Reading distance (front edge)

Min. modul size 1D

Min. modul size 2D

Part location

Identification

Imagem Nome do produto Field of View min. Field of View max. Reading distance (front edge) Min. modul size 1D Min. modul size 2D
IDC200.W06

Artigo nº: 11704585

Field of View min.
  • 41 x 25 mm
Field of View max.
  • 649 x 405 mm
Reading distance (front edge)
  • 50 ... 1000 mm
Min. modul size 1D
  • 0.05 mm / 2 mil
Min. modul size 2D
  • 0.1 mm / 4 mil
Contato
IDC200.W08

Artigo nº: 11704586

Field of View min.
  • 29 x 18 mm
Field of View max.
  • 485 x 303 mm
Reading distance (front edge)
  • 50 ... 1000 mm
Min. modul size 1D
  • 0.04 mm / 1.4 mil
Min. modul size 2D
  • 0.07 mm / 2.8 mil
Contato
IDC200.W16

Artigo nº: 11704587

Field of View min.
  • 23 x 14 mm
Field of View max.
  • 240 x 150 mm
Reading distance (front edge)
  • 100 ... 1000 mm
Min. modul size 1D
  • 0.03 mm / 1.2 mil
Min. modul size 2D
  • 0.06 mm / 2.3 mil
Contato
IDC230.W06

Artigo nº: 11727455

Field of View min.
  • 41 x 25 mm
Field of View max.
  • 649 x 405 mm
Reading distance (front edge)
  • 50 ... 1000 mm
Min. modul size 1D
  • 0.05 mm / 2 mil
Min. modul size 2D
  • 0.1 mm / 4 mil
Contato
IDC230.W08

Artigo nº: 11727456

Field of View min.
  • 29 x 18 mm
Field of View max.
  • 485 x 303 mm
Reading distance (front edge)
  • 50 ... 1000 mm
Min. modul size 1D
  • 0.04 mm / 1.4 mil
Min. modul size 2D
  • 0.07 mm / 2.8 mil
Contato
IDC230.W16

Artigo nº: 11727457

Field of View min.
  • 23 x 14 mm
Field of View max.
  • 240 x 150 mm
Reading distance (front edge)
  • 100 ... 1000 mm
Min. modul size 1D
  • 0.03 mm / 1.2 mil
Min. modul size 2D
  • 0.06 mm / 2.3 mil
Contato

Não encontrou o que estava procurando?

Para o topo