EAL580 / EAM580 - PROFINET describing files
Data sheet – EAL580-B - PROFINET
Data sheet – EAL580-B - PROFINET
Data sheet – EAL580-B - PROFINET
Data sheet – EAL580-B - PROFINET
EAL580 - PROFINET
EAL580, EAM580 - PROFINET / V1.2.0 and later
EAL580, EAM580 - PROFINET / V1.2.0 and later
EAL580, EAM580 - PROFINET / Application Note
EAL580, EAM580 - PROFINET / Application Note
UL certificate E63076
DoC / CoC - EAL580
EAL580 - Blind hollow shaft ø10 mm, with torque pin, IP54 / IP65
EAL580 - Blind hollow shaft ø10 mm, without stator coupling, IP54 / IP65
EAL580 - Blind hollow shaft ø12 mm, with torque pin, IP54 / IP65
EAL580 - Blind hollow shaft ø12 mm, without stator coupling, IP54 / IP65
EAL580 - Blind hollow shaft ø12 mm, without stator coupling, IP67
EAL580 - Blind hollow shaft ø14 mm, with torque pin, IP54 / IP65
EAL580 - Blind hollow shaft ø14 mm, without stator coupling, IP54 / IP65
EAL580 - Blind hollow shaft ø15 mm, with torque pin, IP54 / IP65
EAL580 - Blind hollow shaft ø15 mm, without stator coupling, IP54 / IP65
![]() |
Torque support by rubber buffer for encoders with 15 mm pin (Z 119.041)
Article no.: 10139345 |
|
![]() |
Torque arm, 1-arm (mounting kit 056)
Article no.: 11066120 |
|
![]() |
Spring coupling for encoders with ø58 mm housing, hole distance 73 mm (Z 119.072)
Article no.: 10165157 |
|
![]() |
Spring coupling for encoders with ø58 mm housing, hole distance 68 mm (Z 119.073)
Article no.: 11034121 |
|
![]() |
Spring coupling for one-side attachment, length 115 mm (Z 119.076)
Article no.: 11034123 |
|
![]() |
Spring coupling for encoders with ø58 mm housing, hole distance 63 mm (Z 119.082)
Article no.: 11003562 |
|
![]() |
Spring coupling, hole distance 32.5 mm (Z 119.101)
Spring coupling, 1-armed, bolt circle ø65 mm, mounting M4
Article no.: 11201396 |
|
![]() |
Self-tapping grounding screw (Z 119.100)
Article no.: 11177167 |
|
![]() |
Cable connector M12, 4-pin, on both sides, D-coded, 5 m cable (Z 185.E05)
Article no.: 11034355 |
|
![]() |
Cable connector M12, 4-pin, straight, D-coded, without cable (Z 185.S01)
Article no.: 11174046 |
|
![]() |
Cable connector M12, 4-pin, angled, D-coded, without cable (Z 185.S02)
Article no.: 11174047 |
|
![]() |
Female connector M12, 5-pin, A-coded, 5 m cable (Z 185.P05)
Article no.: 11034356 |
|
![]() |
Female connector M12, 5-pin, A-coded, 10 m cable (Z 185.P10)
Article no.: 11212237 |
|