EN580C / Multiturn - EDS
Data sheet – EN580C.ML-BN12.GH3C1.21160.A
Data sheet – EN580C.ML-BN12.GH3C1.21160.A
Data sheet – EN580C.ML-BN12.GH3C1.21160.A
EN580C.ML
EN580C - CANopen
EN580C - CANopen
UL-Listing: E217823
DoC / CoC - EN580C
EN580C.xL-BN12.GH3C1.xxxxx.A /STEP
Link to dataportal
![]() |
Stator coupling, 2-arm (mounting kit 207)
Bolt circle ø63 mm, mounting M3
Article no.: 11721627 |
|
![]() |
Stator coupling, 2-arm - EN5xx / ø68 mm / M3
Bolt circle ø68 mm, mounting M3
Article no.: 11730156 |
|
![]() |
Stator coupling, 2-arm - EN5xx / ø68 mm / M4
Bolt circle ø68 mm, mounting M4
Article no.: 11730157 |
|
![]() |
Stator coupling, 2-arm - EN5xx / ø73 mm / M3
Bolt circle ø73 mm, mounting M3
Article no.: 11730158 |
|
![]() |
Cable with male/female M12, 5-pin, straight, A-coded, 30 cm (stub line)
Article no.: 11144301 |
|
![]() |
Cable with male/female M12, 5-pin, straight, A-coded, 200 cm
Article no.: 11144304 |
|
![]() |
Cable with male/female M12, 5-pin, straight, A-coded, 500 cm
Article no.: 11144306 |
|