Product portfolio
The selected altAttribute does not exist!

Digital cam switch

PMG93 CAM

  • With 10 switching outputs
  • Separate operating voltages for cam switch and power supply
  • Multiturn sensing with "MicroGen" energy harvesting technology, without gearbox and battery
  • Specially developed for use in hoist applications, with preset function for easy rope change
  • Self-diagnosis and teach-in function for reference runs
     
To the product
The selected altAttribute does not exist!

Accessories

PMG93 CAM

Flange 160:

  • Flange with 160 mm diameter
  • For mounting on B10 flange
  • Mounting compatible with FL160 flange from Stromag

Flange 120:

  • Flange with 120 mm diameter
  • For mounting on B10 flange as an adapter solution

3-pin coupling:

  • For easy coupling of devices with ø11 mm shaft with feather key
  • Adjustable pins
Open in product selector

Reasons that convince
Benefit from the HOG980.M features

Applications

To the top