Product portfolio
The selected altAttribute does not exist!

Universal in-head transmitter for CombiTemp or OEM applications

FlexTop 2212

  • Input: RTD, T/C, mV, mA or ohm
  • Programmable through integrated USB port
  • Sensor calibration for either offset, slope or polynomial adjustment
  • ATEX explosion protection
  • Galvanic isolated
To the product
The selected altAttribute does not exist!

Universal in-head transmitter with HART protocol for CombiTemp or OEM applications

FlexTop 2222

  • Input: RTD, T/C, mV, mA or ohm
  • Programmable through integrated USB port
  • Sensor calibration for either offset, slope or polynomial adjustment
  • ATEX explosion protection
  • Galvanic isolated
  • HART protocol
To the product
The selected altAttribute does not exist!

Pt100 temperature transmitters with 4 … 20 mA output

FlexTop 2202

  • Specifically for Pt100
  • Input: Pt100 2-, 3- or 4-conductor
  • Measuring range -200 ... +850 °C
  • More accurate than 0.25 °C
  • ATEX explosion protection
  • DIN form B housing installation
To the product
The selected altAttribute does not exist!

T/C-temperature transmitters with 4 … 20 mA output

FlexTop 2203

  • Specifically for T/C
  • Input: T/C, mV
  • Measuring range -100 ... +1820 °C
  • More accurate than 5 °C
  • ATEX explosion protection
  • DIN form B housing installation
To the product
The selected altAttribute does not exist!

Pt500 temperature transmitters with 4 … 20 mA output

FlexTop 2204

  • Specifically for Pt500
  • Input: Pt500 2-, 3- or 4-conductor
  • Measuring range -100 ... +160 °C
  • More accurate than 0.25 °C
  • ATEX explosion protection
  • DIN form B housing installation
To the product

Your benefits
  • Easy implementation in the control environment
    • 4 ... 20 mA or HART-communication interfaces
    • For RTD or T/C sensor element
  • Improved process control by high measuring accuracy
    • More accurate than 0.1 °C
    • Very high precision in relation to the measuring range
  • Fast and cost-efficient implementation
    • Easy configuration by Flex-Programmer
    • Minimized effort thanks to easy operation
  • Easy and secure installation
    • Suitable for DIN form B housing

Applications
  • Individual implementation of temperature measurement systems
  • OEM products

Technology

Downloads


To the top