Technical data
General data
Repeat accuracy
  • 0.001 mm
Activating force
  • 30 cN
Mech. pre-run / overrun
  • - / 1,5 mm approx.
Measurement type
  • Contact with medium
Direction of approach
  • Frontal
Electrical data
DC voltage max.
  • 15 VDC
Switch. current DC max.
  • 2 mA
AC voltage max.
  • 24 VAC
Switch. current AC max.
  • 50 mA
Output circuit
  • Break function (NC) mechanical
Mechanical data
Activating pin
  • Zirconium oxide ZrO2
Housing material
  • Brass nickel plated
Dimension
  • 8 mm
Design
  • Cylindrical threaded
Housing length
  • 30 mm
Connection types
  • Connector M8
Ambient conditions
Operating temperature
  • -20 … +75 °C
Protection class
  • IP 50

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Cables with open-ended wires
The selected altAttribute does not exist! CAM8.A3-11230388

Article no.: 11230388

  • M8, female, A-coded, 3-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230322

Article no.: 11230322

  • M8, female, A-coded, 3-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230323

Article no.: 11230323

  • M8, female, A-coded, 3-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230324

Article no.: 11230324

  • M8, female, A-coded, 3-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230325

Article no.: 11230325

  • M8, female, A-coded, 3-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231026

Article no.: 11231026

  • M8, female, A-coded, 3-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233192

Article no.: 11233192

  • M8, female, A-coded, 3-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230389

Article no.: 11230389

  • M8, female, A-coded, 3-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230326

Article no.: 11230326

  • M8, female, A-coded, 3-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231027

Article no.: 11231027

  • M8, female, A-coded, 3-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230327

Article no.: 11230327

  • M8, female, A-coded, 3-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230328

Article no.: 11230328

  • M8, female, A-coded, 3-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231028

Article no.: 11231028

  • M8, female, A-coded, 3-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233194

Article no.: 11233194

  • M8, female, A-coded, 3-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230396

Article no.: 11230396

  • M8, female, A-coded, 3-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231042

Article no.: 11231042

  • M8, female, A-coded, 3-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231043

Article no.: 11231043

  • M8, female, A-coded, 3-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230329

Article no.: 11230329

  • M8, female, A-coded, 3-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231044

Article no.: 11231044

  • M8, female, A-coded, 3-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231046

Article no.: 11231046

  • M8, female, A-coded, 3-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233210

Article no.: 11233210

  • M8, female, A-coded, 3-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230397

Article no.: 11230397

  • M8, female, A-coded, 3-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231047

Article no.: 11231047

  • M8, female, A-coded, 3-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231049

Article no.: 11231049

  • M8, female, A-coded, 3-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230330

Article no.: 11230330

  • M8, female, A-coded, 3-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231050

Article no.: 11231050

  • M8, female, A-coded, 3-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231053

Article no.: 11231053

  • M8, female, A-coded, 3-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233212

Article no.: 11233212

  • M8, female, A-coded, 3-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233214

Article no.: 11233214

  • M8, female, A-coded; 3-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233215

Article no.: 11233215

  • M8, female, A-coded; 3-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233216

Article no.: 11233216

  • M8, female, A-coded; 3-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231067

Article no.: 11231067

  • M8, female, A-coded; 3-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233217

Article no.: 11233217

  • M8, female, A-coded; 3-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233218

Article no.: 11233218

  • M8, female, A-coded; 3-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233219

Article no.: 11233219

  • M8, female, A-coded; 3-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
LED-Cables with open-ended wires
The selected altAttribute does not exist! CAM8.A3-11230390

Article no.: 11230390

  • M8, female, A-coded, 3-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11231029

Article no.: 11231029

  • M8, female, A-coded, 3-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11231030

Article no.: 11231030

  • M8, female, A-coded, 3-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11230391

Article no.: 11230391

  • M8, female, A-coded, 3-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11231031

Article no.: 11231031

  • M8, female, A-coded, 3-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11231032

Article no.: 11231032

  • M8, female, A-coded, 3-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11233196

Article no.: 11233196

  • M8, female, A-coded, 3-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11230392

Article no.: 11230392

  • M8, female, A-coded, 3-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11231033

Article no.: 11231033

  • M8, female, A-coded, 3-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11231034

Article no.: 11231034

  • M8, female, A-coded, 3-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11230393

Article no.: 11230393

  • M8, female, A-coded, 3-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11231035

Article no.: 11231035

  • M8, female, A-coded, 3-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11231036

Article no.: 11231036

  • M8, female, A-coded, 3-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11233198

Article no.: 11233198

  • M8, female, A-coded, 3-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Connection cables
The selected altAttribute does not exist! CAM12.A3-11230363

Article no.: 11230363

  • M12, male, A-coded, 3-poles; PUR, 100 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230426

Article no.: 11230426

  • M12, male, A-coded, 3-poles; PUR, 200 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230866

Article no.: 11230866

  • M12, male, A-coded, 3-poles; PUR, 300 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230427

Article no.: 11230427

  • M12, male, A-coded, 3-poles; PUR, 500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230867

Article no.: 11230867

  • M12, male, A-coded, 3-poles; PUR, 1000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11232962

Article no.: 11232962

  • M12, male, A-coded, 3-poles; PUR, 1500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11232963

Article no.: 11232963

  • M12, male, A-coded, 3-poles; PUR, 2000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230371

Article no.: 11230371

  • M8, male, A-coded, 3-poles; PUR, 100 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233157

Article no.: 11233157

  • M8, male, A-coded, 3-poles; PUR, 200 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233158

Article no.: 11233158

  • M8, male, A-coded, 3-poles; PUR, 300 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230373

Article no.: 11230373

  • M8, male, A-coded, 3-poles; PUR, 500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231054

Article no.: 11231054

  • M8, male, A-coded, 3-poles; PUR, 1000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231055

Article no.: 11231055

  • M8, male, A-coded, 3-poles; PUR, 1500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233159

Article no.: 11233159

  • M8, male, A-coded, 3-poles; PUR, 2000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230511

Article no.: 11230511

  • M8, male, A-coded, 3-poles; PUR, 100 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11231060

Article no.: 11231060

  • M8, male, A-coded, 3-poles; PUR, 200 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11230512

Article no.: 11230512

  • M8, male, A-coded, 3-poles; PUR, 300 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11230513

Article no.: 11230513

  • M8, male, A-coded, 3-poles; PUR, 500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11231061

Article no.: 11231061

  • M8, male, A-coded, 3-poles; PUR, 1000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11231062

Article no.: 11231062

  • M8, male, A-coded, 3-poles; PUR, 1500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11233166

Article no.: 11233166

  • M8, male, A-coded, 3-poles; PUR, 2000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A3-11233173

Article no.: 11233173

  • M8, male, A-coded, 3-poles; PUR, 100 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231068

Article no.: 11231068

  • M8, male, A-coded, 3-poles; PUR, 200 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231069

Article no.: 11231069

  • M8, male, A-coded, 3-poles; PUR, 300 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233174

Article no.: 11233174

  • M8, male, A-coded, 3-poles; PUR, 500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233175

Article no.: 11233175

  • M8, male, A-coded, 3-poles; PUR, 1000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233176

Article no.: 11233176

  • M8, male, A-coded, 3-poles; PUR, 1500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233177

Article no.: 11233177

  • M8, male, A-coded, 3-poles; PUR, 2000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11232976

Article no.: 11232976

  • M12, male, A-coded, 3-poles; PUR, 100 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230878

Article no.: 11230878

  • M12, male, A-coded, 3-poles; PUR, 200 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230879

Article no.: 11230879

  • M12, male, A-coded, 3-poles; PUR, 300 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230437

Article no.: 11230437

  • M12, male, A-coded, 3-poles; PUR, 500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230880

Article no.: 11230880

  • M12, male, A-coded, 3-poles; PUR, 1000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11232977

Article no.: 11232977

  • M12, male, A-coded, 3-poles; PUR, 1500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11232978

Article no.: 11232978

  • M12, male, A-coded, 3-poles; PUR, 2000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11232980

Article no.: 11232980

  • M12, male, A-coded, 3-poles; PUR, 100 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230881

Article no.: 11230881

  • M12, male, A-coded, 3-poles; PUR, 200 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11232981

Article no.: 11232981

  • M12, male, A-coded, 3-poles; PUR, 300 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230438

Article no.: 11230438

  • M12, male, A-coded, 3-poles; PUR, 500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230882

Article no.: 11230882

  • M12, male, A-coded, 3-poles; PUR, 1000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11232982

Article no.: 11232982

  • M12, male, A-coded, 3-poles; PUR, 1500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11232983

Article no.: 11232983

  • M12, male, A-coded, 3-poles; PUR, 2000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free

To the top