Technical data
General data
Type
  • Through beam sensor
Emitter / receiver
  • Emitter
Light source
  • Pulsed red LED
Actual range Sb
  • 5 m
Nominal range Sn
  • 6 m
Power on indication
  • LED green
Wave length
  • 644 nm
Alignment optical axis
  • < 1,5°
Electrical data
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 20 mA (@ 30 VDC)
Current consumption typ.
  • 16 mA (@ 24 VDC)
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 8 mm
Height / length
  • 25.1 mm
Depth
  • 14.1 mm
Design
  • Rectangular
Mechanical mounting
  • Sleeve smooth (stainless steel)
Housing material
  • Plastic (ASA, PMMA)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Cable characteristics
  • PVC / PVC 4 x 0,08 mm²
Ambient conditions
Operating temperature
  • -25 … +50 °C
Protection class
  • IP 67

Downloads
Quickstart
3D CAD / CAE

Diagrams
Excess gain curve

Drawings
Drawings
Connection diagram
Beam characteristic (typically)

Accessories
Fitting receiver
The selected altAttribute does not exist! O200.ER-NV1Z.72NV
Through beam sensors - miniature

Article no.: 11212610

  • Most secure object detection due to the barrier principle
  • Fixed preset for the simplest commissioning
  • Robust housing with stainless steel spacer sleeves
The selected altAttribute does not exist! O200.ER-GW1J.72NV/E026_H006
Through beam sensors - miniature

Article no.: 11230905

  • Most secure object detection due to the barrier principle
  • Manipulation-proof, simple teach-in via qTeach or line teach
  • IO-Link for extended parameterization options and additional diagnostic data
  • Quick mounting by means of M3 threaded bushes made of stainless steel
The selected altAttribute does not exist! O200.ER-GW1J.72CV/E026_H006
Through beam sensors - miniature

Article no.: 11230904

  • Most secure object detection due to the barrier principle
  • Manipulation-proof, simple teach-in via qTeach or line teach
  • IO-Link for extended parameterization options and additional diagnostic data
  • Quick mounting by means of M3 threaded bushes made of stainless steel
The selected altAttribute does not exist! O200.ER-GW1J.72NV/E026
Through beam sensors - miniature

Article no.: 11224794

  • Most secure object detection due to the barrier principle
  • Manipulation-proof, simple teach-in via qTeach or line teach
  • IO-Link for extended parameterization options and additional diagnostic data
  • Robust housing with stainless steel spacer sleeves
The selected altAttribute does not exist! O200.ER-GW1J.72CV/E026
Through beam sensors - miniature

Article no.: 11230903

  • Most secure object detection due to the barrier principle
  • Manipulation-proof, simple teach-in via qTeach or line teach
  • IO-Link for extended parameterization options and additional diagnostic data
  • Robust housing with stainless steel spacer sleeves
The selected altAttribute does not exist! O200.ER-PV1Z.72NV/H006
Through beam sensors - miniature

Article no.: 11212647

  • Most secure object detection due to the barrier principle
  • Fixed preset for the simplest commissioning
  • Quick mounting by means of M3 threaded bushes made of stainless steel
The selected altAttribute does not exist! O200.ER-PV1Z.72NV
Through beam sensors - miniature

Article no.: 11212608

  • Most secure object detection due to the barrier principle
  • Fixed preset for the simplest commissioning
  • Robust housing with stainless steel spacer sleeves
The selected altAttribute does not exist! O200.ER-PV1Z.72CV/H006
Through beam sensors - miniature

Article no.: 11210970

  • Most secure object detection due to the barrier principle
  • Fixed preset for the simplest commissioning
  • Quick mounting by means of M3 threaded bushes made of stainless steel
The selected altAttribute does not exist! O200.ER-PV1Z.72CV
Through beam sensors - miniature

Article no.: 11212607

  • Most secure object detection due to the barrier principle
  • Fixed preset for the simplest commissioning
  • Robust housing with stainless steel spacer sleeves
The selected altAttribute does not exist! O200.ER-NV1Z.72NV/H006
Through beam sensors - miniature

Article no.: 11212648

  • Most secure object detection due to the barrier principle
  • Fixed preset for the simplest commissioning
  • Quick mounting by means of M3 threaded bushes made of stainless steel
The selected altAttribute does not exist! O200.ER-GD1E.72CV/H006_T003
Through beam sensors - miniature

Article no.: 11210570

  • Most secure object detection due to the barrier principle
  • Easy to adjust via line teach
  • Intiutive Xpress Teach / 1-Step Teach method
  • Quick mounting by means of M3 threaded bushes made of stainless steel
The selected altAttribute does not exist! O200.ER-NV1Z.72CV/H006
Through beam sensors - miniature

Article no.: 11210575

  • Most secure object detection due to the barrier principle
  • Fixed preset for the simplest commissioning
  • Quick mounting by means of M3 threaded bushes made of stainless steel
The selected altAttribute does not exist! O200.ER-NV1Z.72CV
Through beam sensors - miniature

Article no.: 11212609

  • Most secure object detection due to the barrier principle
  • Fixed preset for the simplest commissioning
  • Robust housing with stainless steel spacer sleeves
The selected altAttribute does not exist! O200.ER-GL1E.72NV/T003
Through beam sensors - miniature

Article no.: 11212605

  • Most secure object detection due to the barrier principle
  • Easy to adjust via line teach
  • Intiutive Xpress Teach / 1-Step Teach method
  • Robust housing with stainless steel spacer sleeves
The selected altAttribute does not exist! O200.ER-GL1E.72NV/H006_T003
Through beam sensors - miniature

Article no.: 11212646

  • Most secure object detection due to the barrier principle
  • Easy to adjust via line teach
  • Intiutive Xpress Teach / 1-Step Teach method
  • Quick mounting by means of M3 threaded bushes made of stainless steel
The selected altAttribute does not exist! O200.ER-GL1E.72CV/T003
Through beam sensors - miniature

Article no.: 11212604

  • Most secure object detection due to the barrier principle
  • Easy to adjust via line teach
  • Intiutive Xpress Teach / 1-Step Teach method
  • Robust housing with stainless steel spacer sleeves
The selected altAttribute does not exist! O200.ER-GL1E.72CV/H006_T003
Through beam sensors - miniature

Article no.: 11212645

  • Most secure object detection due to the barrier principle
  • Easy to adjust via line teach
  • Intiutive Xpress Teach / 1-Step Teach method
  • Quick mounting by means of M3 threaded bushes made of stainless steel
The selected altAttribute does not exist! O200.ER-GD1E.72NV/T003
Through beam sensors - miniature

Article no.: 11210279

  • Most secure object detection due to the barrier principle
  • Easy to adjust via line teach
  • Intiutive Xpress Teach / 1-Step Teach method
  • Robust housing with stainless steel spacer sleeves
The selected altAttribute does not exist! O200.ER-GD1E.72NV/H006_T003
Through beam sensors - miniature

Article no.: 11212644

  • Most secure object detection due to the barrier principle
  • Easy to adjust via line teach
  • Intiutive Xpress Teach / 1-Step Teach method
  • Quick mounting by means of M3 threaded bushes made of stainless steel
The selected altAttribute does not exist! O200.ER-GD1E.72CV/T003
Through beam sensors - miniature

Article no.: 11210547

  • Most secure object detection due to the barrier principle
  • Easy to adjust via line teach
  • Intiutive Xpress Teach / 1-Step Teach method
  • Robust housing with stainless steel spacer sleeves
Mounting accessories
The selected altAttribute does not exist! 10150326
Sensofix series 10 / series 20

Article no.: 10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! ZADAP-200.STRAIGHT
Mounting bracket O200

Article no.: 11206601

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
The selected altAttribute does not exist! ZADAP-200.ANGLE_L
Mounting bracket O200 (L design)

Article no.: 11206602

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
The selected altAttribute does not exist! ZADAP-200.ANGLE_S
Mounting bracket O200 (S design)

Article no.: 11206603

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
The selected altAttribute does not exist! ZADAP-200.SERIES10
Mounting bracket O200 - Retrofit for sensors series 10

Article no.: 11208477

  • Material: plastic
Lenses and components
The selected altAttribute does not exist! ZBLEN-200.R_0.5MM
Slot aperture stickers series 200

Article no.: 11206587

  • Material: stainless steel
  • Contents: 6 pieces (3 Sets)
  • screw mounting
  • Aperture: Ø 0,5 mm
The selected altAttribute does not exist! ZBLEN-200.R_1MM
Slot aperture stickers series 200

Article no.: 11206589

  • Material: stainless steel
  • Contents: 6 pieces (3 Sets)
  • screw mounting
  • Aperture: Ø 1 mm
The selected altAttribute does not exist! ZBLEN-200.R_1.5MM
Slot aperture stickers series 200

Article no.: 11206610

  • Material: stainless steel
  • Contents: 6 pieces (3 Sets)
  • screw mounting
  • Aperture: Ø 1,5 mm
The selected altAttribute does not exist! ZBLEN-200.R_2MM
Slot aperture stickers series 200

Article no.: 11206611

  • Material: stainless steel
  • Contents: 6 pieces (3 Sets)
  • screw mounting
  • Aperture: Ø 2 mm
The selected altAttribute does not exist! ZBLEN-200.MIXED
Slot aperture stickers series 200

Article no.: 11206614

  • Material: stainless steel
  • Contents: 1 pieces
  • screw mounting
  • Aperture: Round Ø 0,5 mm, 1 mm, 1,5 mm, 2 mm
  • Aperture: Slit 0,5 x 3 mm vertical, 0,5 x 3 mm horizontal
The selected altAttribute does not exist! ZBLEN-200.SLIT_HOR
Slot aperture stickers series 200

Article no.: 11206613

  • Material: stainless steel
  • Contents: 6 pieces (3 Sets)
  • screw mounting
  • Aperture: 0,5 mm x 3 mm horizontal
The selected altAttribute does not exist! ZBLEN-200.SLIT_VER
Slot aperture stickers series 200

Article no.: 11206612

  • Material: stainless steel
  • Contents: 6 pieces (3 Sets)
  • screw mounting
  • Aperture: 0,5 mm x 3 mm vertical

To the top