Technical data
General data
Mounting type
  • Quasi-flush
Special type
  • Factor 1
Nominal sensing distance Sn
  • 8 mm
Assured sensing distance Sa
  • ≤ 81 % of Sn
Real sensing distance Sr
  • ± 10 % von Sn
Temperature drift
  • ± 10 % of Sr
Hysteresis
  • 3 … 20 % of Sr
Output indicator
  • LED red
Correction factor typ.
  • Mild steel 100 %, stainless steel 100 %, aluminum 100 %, copper 100 %
Reference object
  • Fe360 24 x 24 x 1 mm
Electrical data
Switching frequency
  • 500 Hz
Voltage supply range +Vs
  • 5 … 36 VDC
Current consumption max. (no load)
  • 12 mA
Output circuit
  • PNP break function (NC)
Voltage drop Vd
  • <2 VDC
Output current
  • 200 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Cylindrical threaded
Material (sensing face)
  • PBT
Housing material
  • Brass nickel plated
Dimension
  • 18 mm
Housing length
  • 50 mm
Connection types
  • Cable, L=2 m
Tightening torque max.
  • 40 Nm
Weight
  • 100 g
Ambient conditions
Operating temperature
  • -25 … +75 °C
Storage temperature
  • -25 … +75 °C
Protection class
  • IP 67
Vibration resistance
  • IEC 60068-2-6:2008 10 g at f = 10 - 2000 Hz, duration 150 min per axis
Shock resistance
  • IEC 60068-2-27:2009 100 g / 6 ms, 10 jolts per axis and direction
Safe maximum values
MTTF
  • 775 years
Diagnostic coverage (DC)
  • 0 %
Cable
Cable length
  • 200 cm
Shielded
  • No
External sheath: Material
  • PVC
Cable diameter
  • 4.2 mm
Wire cross section
  • 0.25 mm²
Insulation: Material
  • PVC
Bending radius (fixed)
  • 5 × outer diameter
Bending radius (mobile)
  • 10 × outer diameter

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
Certificates / approvals
CAD
EPLAN

Drawings
Drawings
Connection diagram
Response diagram

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! Sensofix series 18

Article no.: 10151658

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! ZADAP-M18.STANDARD
Mounting bracket series 18

Article no.: 11172096

  • Material: Steel galvanized
The selected altAttribute does not exist! ZADAP-M18.SHORT
Mounting bracket short series 18 (L design)

Article no.: 11171584

  • Material: Steel galvanized
The selected altAttribute does not exist! ZADAP-M18.LONG
Mounting bracket long series 18 (L design)

Article no.: 11172095

  • Material: Steel galvanized
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

Article no.: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

Article no.: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

Article no.: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

Article no.: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

Article no.: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

Article no.: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate series 500 and ø18 mm

Article no.: 11707699

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

Article no.: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

Article no.: 11707703

  • Material: Plastic (PA)
  • Part of an assembly

To the top