Generating CAD-Models requires an external login to CADENAS.
Data sheet – IR06.P02F-F40.NO1Z.7SCV
Data sheet – IR06.P02F-F40.NO1Z.7SCV
Data sheet – IR06.P02F-F40.NO1Z.7SCV
Data sheet – IR06.P02F-F40.NO1Z.7SCV
MTTF_11119423
IR06.xxxx-F40.xxxx.7SCV / STEP
Link to dataportal
ZTEST-ALL.DIGITAL
Test unit for sensors digital
Article no.: 11084377 |
|
|
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital
Article no.: 11084376 |
|
10109474
Mounting bracket for sensors Ø 6,5 mm
Article no.: 10109474 |
|
|
10117742
Clamping nut for sensors Ø 6,5 mm
Article no.: 10117742 |
|