Technical data
Fixing
Article number
  • 11700305
Name
  • Mounting Adapter Type K
Features
  •  

    • Camera mounting adapter for VAX cameras incl. screws
    • Stable bottom and tripod mounting
    • Dimensions: 80 mm x 50 mm x 5 mm

     

Cable
Article number
  • 11230367
Name
  • CAM12.X8-11230367
Features
    • GigE cable
    • M12/x-coded connector to RJ45
    • length 5,0 m

Power supply
Article number
  • 11705743
Name
  • Power Supply 24V/1.6A int. DC Connector
Features
  •  

    • power supply 24V/1.6A
    • adapters for EU, US, UK, AU

     

Power cable
Article number
  • 11048083
Name
  • cable Power Adapter M12/DC Connector
Features
    • adapter cable M12/12-pin to DC connector
    • length 2.0 m


Software
Software packages
  • Baumer AX Smart Cameras Software

  • Baumer neoAPI (Windows, Linux, Linux ARM)

  • Baumer Camera Explorer (Windows, Linux, Linux ARM)

  • Baumer GAPI SDK v2.x (Windows, Linux, Linux ARM)


To the top