Data sheet – VCXU.2-51M
Data sheet – VCXU.2-51M
Detailed data sheet – VCXU.2-51M
Quick Start Guide VCXU.2
User’s Guide VCXG.2 / VCXG.2.XC / VCXG.2.I / VCXU.2
UL certification
EMVA 1288 Summary Sheet
Compliant list for Baumer industrial cameras (USB 3.0)
Application Notes
VCXU.2-51M / STEP
Link to dataportal
VCXU Starter Kit
Article no.: 11165159 |
|
ZVA-PCIe_2x_external_USB_3.0
Article no.: 11141165 |
|
Housing base set B V4A VCXG.I r IP69K
Article no.: 11207844 |
|
|
Clamp Elements CX 29 x 29 mm V4A IP69K
Article no.: 11217114 |
|
|
Housing V4A IP69K Mounting Tool
Article no.: 11208719 |
|
|
Tube M60 V4A IP69K Acryl
Article no.: 11208732 |
|
|
Cover Glass Replacement Acryl 2"
Article no.: 11217113 |
|
|
Sealing ReplacementSet Housing V4A IP69K
Article no.: 11217115 |
|
|
Rotation lock M40 VA4 IP69K
Article no.: 11208731 |
|
Filter CL/27 (R2) ROT PENTAX
Article no.: 11006551 |
|
|
Filter Pol PENTAX PL27
Article no.: 11092000 |
|
|
ZVI-FILTER POL. PL30.5 C91353
Article no.: 11175428 |
|
|
ZVI-Filter Pol. PL40.5 C91301
Article no.: 11167713 |
|
|
ZVL-Adapter S-Mount / C-Mount
Article no.: 11167984 |
|
|
ZVF-Filter Holder Mounting Tool
Article no.: 11177601 |
|
|
Close-up ring set ZVS-FP-RGST six-piece
Article no.: 11010529 |
|
ZVL-M0828-MPW3
Article no.: 11703660 |
|
|
ZVL-M1228-MPW3
Article no.: 11704871 |
|
|
ZVL-M1628-MPW3
Article no.: 11704872 |
|
|
ZVL-M2528-MPW3
Article no.: 11704873 |
|
|
ZVL-M3528-MPW3
Article no.: 11704874 |
|
|
ZVL-M5028-MPW3
Article no.: 11704875 |
|
|
ZVL-LM6HC
Article no.: 11215056 |
|
|
Obj Kowa LM8HC 8mm/f1,4
Article no.: 11092599 |
|
|
Obj Kowa LM12HC 12mm/f1,4
Article no.: 11092600 |
|
|
Obj Kowa LM16HC 16mm/f1,4
Article no.: 11092601 |
|
|
Obj Kowa LM25HC 25mm/f1,4
Article no.: 11092602 |
|
|
Obj Kowa LM35HC 35mm/f1,4
Article no.: 11143330 |
|
|
Obj Kowa LM50HC 50mm/f1,4
Article no.: 11143331 |
|
|
Obj Kowa LM12HC-SW 12,5mm/f1,4
Article no.: 11097919 |
|
|
Obj Kowa LM25HC-SW 25mm/f1,4
Article no.: 11092603 |
|
|
Obj Kowa LM35HC-SW 35mm/f1,4
Article no.: 11092605 |
|
|
Obj Kowa LM50HC-SW 50mm/f1,4
Article no.: 11087250 |
|
KSG U2/KSGU6GC0300G
Article no.: 11702660 |
|
|
KSG U2/KSGU6GC0500G
Article no.: 11702816 |
|
|
Z-ESG 32FP0500G
Shielded cable 8 wires, female connector, 5,0 m
Article no.: 11118810 |
|
|
Z-ESW 31FH0500
90° Cable 8 wires, 5,0 m
Article no.: 11105262 |
|
Mounting Adapter Type D (Front)
Article no.: 11165176 |
|
|
Mounting Adapter Type E
Article no.: 11165173 |
|
|
Heat Sink Type C
Article no.: 11165171 |
|
|
Adapter CX- / TX-Mount
Article no.: 11165175 |
|
|
Mounting Adapter Type H
Article no.: 11191852 |
|