Data sheet – VCXU-124C
Data sheet – VCXU-124C
Detailed data sheet – VCXU-124C
Quick Start Guide VCXU cameras
User’s Guide VCXG / VCXG.I / VCXU cameras
UL certification
KC registration
EMVA 1288 Summary Sheet
Compliant list for Baumer industrial cameras (USB 3.0)
Application Notes
VCXU-124C / STEP
Link to dataportal
![]() |
ZVA-PCIe_2x_external_USB_3.0
Article no.: 11141165 |
|
![]() |
ZVA-IOI PCIe USB3.0 Quad Channel 4 Port
PCIe USB 3.0, 4 ports
Article no.: 11119094 |
|
![]() |
Mounting Adapter Type D (Front)
Article no.: 11165176 |
|
![]() |
Mounting Adapter Type E
Article no.: 11165173 |
|
![]() |
Heat Sink Type C
Article no.: 11165171 |
|
![]() |
Adapter CX- / TX-Mount
Article no.: 11165175 |
|
![]() |
Mounting Adapter Type H
Article no.: 11191852 |
|
![]() |
Adapter CX- /CX.I-Mount
Article no.: 11731597 |
|
![]() |
Housing base set C V4A VCXG.I r IP65/67
Article no.: 11704019 |
|
![]() |
Filter CL/27 (R2) ROT PENTAX
Article no.: 11006551 |
|
![]() |
Filter Pol PENTAX PL27
Article no.: 11092000 |
|
![]() |
ZVI-FILTER POL. PL30.5 C91353
Article no.: 11175428 |
|
![]() |
ZVI-Filter Pol. PL40.5 C91301
Article no.: 11167713 |
|
![]() |
ZVL-Adapter S-Mount / C-Mount
Article no.: 11167984 |
|
![]() |
ZVF-Filter Holder Mounting Tool
Article no.: 11177601 |
|
![]() |
Close-up ring set ZVS-FP-RGST six-piece
Article no.: 11010529 |
|
![]() |
ZVK-Sealing Pack 3.05*13.71mm
Article no.: 11177213 |
|
![]() |
Obj Kowa LM12XC 12mm/f2,0
Article no.: 11092574 |
|
![]() |
Obj Kowa LM16XC 16mm/f2,0
Article no.: 11092592 |
|
![]() |
Obj Kowa LM25XC 25mm/f2,0
Article no.: 11092593 |
|
![]() |
Obj Kowa LM35XC 35mm/f2,0
Article no.: 11092597 |
|
![]() |
Obj Kowa LM50XC 50mm/f2.0
Article no.: 11166201 |
|
![]() |
ZVL-V0828-MPY
Article no.: 11181608 |
|
![]() |
ZVL-V1228-MPY
Article no.: 11181609 |
|
![]() |
ZVL-V1628-MPY
Article no.: 11181640 |
|
![]() |
ZVL-V2528-MPY
Article no.: 11181641 |
|
![]() |
ZVL-V3528-MPY
Article no.: 11181642 |
|
![]() |
ZVL-V5028-MPY
Article no.: 11181643 |
|
![]() |
ZVL-LM6FC24M
Article no.: 11700795 |
|
![]() |
ZVL-LM8FC24M
Article no.: 11700796 |
|
![]() |
ZVL-LM12FC24M
Article no.: 11700791 |
|
![]() |
ZVL-LM16FC24M
Article no.: 11700739 |
|
![]() |
ZVL-LM25FC24M
Article no.: 11700738 |
|
![]() |
ZVL-LM35FC24M
Article no.: 11700793 |
|
![]() |
ZVL-LM50FC24M
Article no.: 11700794 |
|
![]() |
KSG U2/KSGU6GC0300G
Article no.: 11702660 |
|
![]() |
KSG U2/KSGU6GC0500G
Article no.: 11702816 |
|
![]() |
Z-ESG 32FP0500G
Shielded cable 8 wires, female connector, 5,0 m
Article no.: 11118810 |
|
![]() |
Z-ESW 31FH0500
90° Cable 8 wires, 5,0 m
Article no.: 11105262 |
|
![]() |
Mounting Adapter Type D (Front)
Article no.: 11165176 |
|
![]() |
Mounting Adapter Type E
Article no.: 11165173 |
|
![]() |
Heat Sink Type C
Article no.: 11165171 |
|
![]() |
Adapter CX- / TX-Mount
Article no.: 11165175 |
|
![]() |
Mounting Adapter Type H
Article no.: 11191852 |
|
![]() |
Adapter CX- /CX.I-Mount
Article no.: 11731597 |
|
![]() |
FFPR-i100-W
Article no.: 11086540 |
|
![]() |
FLDL-i150x15-W
Article no.: 11086539 |
|
![]() |
FLDL-TP-Si200x100-W
Article no.: 11086537 |
|
![]() |
FLDL-TP-Si36-W
Article no.: 11086536 |
|
![]() |
FLDL-TP-Si85x77-W
Article no.: 11086538 |
|
![]() |
FLDM-i100-W
Article no.: 11086541 |
|
![]() |
FLDR-i90B-IR24
Article no.: 11090900 |
|
![]() |
FLDR-i90B-SR24
Article no.: 11154321 |
|
![]() |
FLDR-i90B-W
Article no.: 11085869 |
|
![]() |
FLFL-Si60-IR24
Article no.: 11095910 |
|
![]() |
ZVI-FLDL-i86x15-W
Article no.: 11197768 |
|
![]() |
ZVI-LED Spot5WFL-B/SPS-220
Article no.: 11175036 |
|
![]() |
ZVI-LED Spot5WFL-IR850/SPS-220
Article no.: 11175035 |
|
![]() |
ZVI-LED Spot5WFL-R/SPS-220
Article no.: 11175034 |
|
![]() |
ZVI-LED Spot5WFL-W/SPS-220
Article no.: 11175031 |
|
![]() |
ZVI-ARCUSM_24VDC_WEIß_120°
ARCUS-M white 24VDC with M8 connector
Article no.: 11130183 |
|
![]() |
ZVI-HILIGHT120_24VDC_WEIß
HI-LIGHT-120 white 24VDC with M8 connector
Article no.: 11130182 |
|
![]() |
ZVI-HILIGHT80_24VDC_WEIß
HI-LIGHT-80 white 24VDC with M8 connector
Article no.: 11130181 |
|
![]() |
ZVI-LOGO2_24VDC_ROT617NM_30°
LOGO-2 red 617nm 30° 24VDC with M8 connector
Article no.: 11130184 |
|
![]() |
ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8
HELIOS-130 IP65 white 80° 24VDC with M8 connector
Article no.: 11701627 |
|
![]() |
ZVI-RONDOLX_24VDC_IR850NM_120°
RONDO-LX IR 850nm 120° 24VDC with M8 connector
Article no.: 11130150 |
|
![]() |
ZVI-RONDOLX_24VDC_IR850NM_50°
RONDO-LX IR 850nm 50° 24VDC with M8 connector
Article no.: 11130176 |
|
![]() |
ZVI-RONDOLX_24VDC_WEIß_120°
RONDO-LX white 120° 24VDC with M8 connector
Article no.: 11130179 |
|
![]() |
ZVI-TOPLIGHT80_24VDC_rot617nm_30°
TOPLIGHT80 red 617nm 30° 24VDC
Article no.: 11135012 |
|
![]() |
ZVI-TOPLINED1_24VDC_ROT617NM_30°
TOP-LINE-D1 red 617nm 30° 24VDC M8 1-canal
Article no.: 11130187 |
|
![]() |
ZVI-TOPLINED1_24VDC_SHWEIß_120°
TOP-LINE-D1 SH white 120° 24VDC M8 1-canal
Article no.: 11130186 |
|
![]() |
ZVI-TOPLINED1_24VDC_WEIß_120°
TOP-LINE-D1 white 120° 24VDC M8 1-canal
Article no.: 11130185 |
|
![]() |
Baumer ZVI-RL-80/141-IR
Article no.: 11731493 |
|
![]() |
Baumer ZVI-RL-80/141-R
Article no.: 11731494 |
|
![]() |
Baumer ZVI-RL-80/141-W
Article no.: 11731496 |
|
![]() |
Baumer ZVI-BL-310/54-R
Article no.: 11731511 |
|
![]() |
Baumer ZVI-BL-310/54-W
Article no.: 11731512 |
|