Technical data
General data
Nominal strain
  • 0 ... 500 μm/m
Non-linearity
  • < 0.4 %
Repeatability
  • < 0.2 %
Mechanical mounting
  • 4 x M6 screws
Dimensions
  • 25.4 mm x 10 mm x 89 mm
Mechanical data
Overload
  • 150 %
Fatigue strength
  • >10 Mio cycles at 0...100% FS
Sensor stiffness
  • 2600 N @ 500 µm/m
Weight
  • 320 g
Material sensor body
  • 1.7225, chemically nickel plated
Material potting compound
  • Siliconfree, PUR based
Compensated for thermal expansion coefficient
  • 11.1 * 10-6 1/K
Electrical connection
  • Cable outlet, PUR cable, grey Ø 5.2 mm, shielded, drag chain capable, oil resistant, 5 x 0.14 mm2, open cable end, bending radius min. 10 x Ø, length 6 m
Environmental conditions
Operating temperature range
  • -20 °C ... 70 °C
Storage temperature range
  • -40 °C ... 85 °C
Protection class EN 60529, ISO20653
  • IP 65
Vibration IEC 60068-2-6
  • 10 … 57 Hz: 1.5 mm p-p, 58 ... 2000 Hz: 10 g
Random IEC 60068-2-64
  • 20 ... 1000 Hz: 0.1 g²/Hz
Shock IEC 60068-2-27
  • 50 g / 11 ms, 100 g / 6 ms
Electrical data
Output signal
  • ± 10 VDC
  • IO-Link
Signal polarity positive
  • Tension
Bridge resistance
  • 350 Ω
Supply voltage
  • 18 ... 30 VDC
Current consumption
  • < 40 mA
Reverse polarity protection
  • Yes
Short circuit protection
  • Yes
SIO Input high
  • ≥ 13 VDC
SIO Input low
  • ≤ 8 VDC
Measuring resolution
  • 14 bit
Sampling rate input
  • 8 kS/s
Sampling rate output analog
  • 8 kS/s
Cut-off frequency (3 db)
  • 1000 Hz
IO-Link interface
IO-Link version
  • 1.1
IO-Link port type
  • Class A
Baud rate
  • 230,4 kbaud (COM3)
Process data length
  • 32 bit
Cycle time
  • ≥ 1 ms
SIO-mode
  • Yes
Process data (cyclic)
  • Process Value
  • Scale exponent
  • SSC 1
  • SSC 2
  • Quality
  • Alarm
IO-Link features
Parameterizable
  • Unit (N, kg, µm/m) selectable
  • Teach-in Offset/ Tare
  • Correlation to known force
  • Analog output signal
  • Output range analog signal
  • Alarm state analog signal
  • Functions I/O's selectable
Additional functions
  • Low pass filter
  • Peak value memory
  • Sample and hold
  • Two digital switching points (SSC)
  • Remote operation
Additional data
  • Diagnostic data
  • Error detection
Compliance and approvals
Conformity
  • CE
  • UL

Software
Software

Downloads
Data sheet
Quickstart
Operating Manual
Software Manual
EPLAN

Drawings

Accessories
Parameterization tool
The selected altAttribute does not exist! USB-C IO-Link Master

Article no.: 11234828

  • Compact IO-Link master perfectly suited for testing and getting to know IO-Link sensors
  • Simple power supply via USB-C
  • Quick and easy connection with the Baumer Sensor Suite
  • Specifically designed with the needs of engineering and service in mind
The selected altAttribute does not exist! SensControl
Wireless IO-Link Master

Article no.: 11214576

  • On-site configuration and monitoring of IO-Link devices (sensors/actuators)
  • Communication via WLAN, Bluetooth LE and IO-Link
  • Power supply by integrated rechargeable battery
  • Increased mobility and easy to use via SensControl app
IO-Link Master
The selected altAttribute does not exist! IO-Link Master EtherNet/IP, 8-Port, IP20

Article no.: 11215448

  • IP20 control cabinet device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 EtherNet/IP ports
  • Supports Modbus/TCP and OPC UA
The selected altAttribute does not exist! IO-Link Master EtherNet/IP, 8-Port, IP67

Article no.: 11215460

  • IP67 field device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 EtherNet/IP ports
  • Supports Modbus/TCP and OPC UA
The selected altAttribute does not exist! IO-Link Master PROFINET, 8-Port, IP20

Article no.: 11215445

  • IP20 control cabinet device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 PROFINET ports
  • Supports Modbus/TCP and OPC UA
The selected altAttribute does not exist! IO-Link Master PROFINET, 8-Port, IP67

Article no.: 11215447

  • IP67 field device
  • 8 ports for integrating sensors via IO-Link or I/O
  • 2 PROFINET ports
  • Supports Modbus/TCP and OPC UA
Field wireable connector
The selected altAttribute does not exist! CAM12.A5-11249500

Article no.: 11249500

  • Male straight
  • M12 , 5-pole, A-coded
  • 0,14 - 1,5mm², 2,5 - 8mm

To the top