Brazil
br
English
+55 11 4523-5120
Menu
Search
News
Press
Contact Us
Products
Products
Product Overview
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Light barriers/photoelectric sensors
Fiber optic sensors
Capacitive sensors
Ultrasonic sensors
Magnetic proximity sensors
Precision mechanical switches
Edge sensors
Label sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to 60 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart 2D profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
IDC – The multicode reader series
VeriSens ID series
Starter Kits
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed switches / monitors
HeavyDuty combinations
Programmable encoders
Functional safety encoders
Real-time Ethernet encoders
Rotary encoders for offshore and marine applications
Accessories rotary encoders / angle sensors
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration
Static inclination sensors
Dynamic inclination sensors
Vibration / acceleration sensors
Process sensors
Process sensors
Automation of process technology with transmitters, sensors and measuring equipment for the parameters of pressure, temperature, fill level, flow and conductivity of gaseous, liquid, paste-like and granular media.
Pressure sensors
Level sensors
Flow measurement
Liquid analysis
Temperature measurement
CombiView DFON touch display
Accessories process sensors
Force sensors and strain sensors
Force sensors and strain sensors
Force and strain measurement in machines, installations, and tools.
Force sensors
Strain sensors
Measuring amplifiers
Customised solutions
Cavity pressure sensors
Strain measurement in holes
Counters / displays
Counters / displays
Detect, display and control process data and measured values easily and clearly.
Displays
Totalizers
Time counters and hour counters
Preselection counters
Accessories for counters and displays
Accessories
Accessories
Always the right accessory for your sensor and your application.
Accessories rotary encoders / angle sensors
Accessories counters / displays
Accessories sensors
Accessories process sensors
Accessories image processing
Cable/connectivity
Cable/connectivity
Cable/connectivity
Easy connection, parameterization and usability
Cables/plugs
IO-Link Master
IO-Link Converter
IO-Link Hub
Baumer Sensor Suite
Engineering Tools
Format adjustment
Format adjustment
Efficient spindle positioning of machine axes
NM170
NM172
NM174
Solutions
Solutions
Solutions in focus
Learn more about holistic sensor solutions with added value for selected application fields.
Digitalization
Food and beverage
Feeder technology
Metal and steel
Mobile Machines
Packaging industry
Railway Industry
Robotics – End-of-Arm Tooling
Pharmaceutical industry
Company
Company
Company
An international family-owned business with a passion for sensor technology, encoders, measuring instruments and components for automated image processing
Locations
Management
Values
History
Research & Development
Operational Excellence
Awards
Baumer Innovation Center Switzerland
High-Tech Center Lake Constance
Certificates
Supplier for Baumer
Environmental Management
Exhibitions
Career
Career
Working at Baumer
R&D | Industrial Engineering
Product Management
Marketing & Sales
Production, Procurement & Logistics
Shared Services
Young Talents
Career News
Vacancies
Service & Support
Service & Support
Service & Support
Contact details
Know-how
Serial number search
Repair & Claim Management
Product Overview
Counters / displays
Totalizers
Electronic totalizers
NE1218.004AX01
Multifunction display
NE1218.004AX01
Article no.: 11041743
For tachometer, frequency, totalizer and time/hour counter, without limits
For universal counting inputs
For tachometer and frequency
Display range can be linearised
Three control inputs, programmable
Display stabilization filter
LED display, 5-digits, 3 colors, programmable
Min, Max functions
Without output
DIN housing 96 x 48 mm
Inquire
Share
Technical data
Downloads
Technical data
Downloads
Technical data
show all
Technical data - electrical ratings
Voltage supply
85...265 VAC
100...300 VDC
Nominal frequency
50 / 60 Hz
Power consumption
8 W
Sensor supply
8.2 VDC @ 30 mA
20 VDC (not stabilized) @ 100 mA
Display
LED, 7-segment display (with 100 unit stickers for front)
Display color
3 colors - red, green, amber
Number of digits
5-digits + activity indicator
Digit height
14 mm
Display range
-99999 … 99999
"OvEr" as overflow display
Function
Totalizer
Hour counter
Tachometers
Frequence display
Programmable parameters
Analog input
Measuring range
Display intensity
Display color
Display range can be linearised
Decimal point
Relay outputs with time delay or hysteresis
Limits
Without
Calculating functions
Unidirectional 1 input A
Unidirectional 1 input A + Stop count input B
Differential inputs A - B
Bidirectional 1 input A + direction input B (Up/Down)
Bidirectional inputs A 90° B
Control inputs
3 programmable
Optocoupler inputs logic NPN
Inputs
NPN
PNP
Namur
Voltage 10...300 VAC
Encoder 2x90°
TTL
Control functions
13 programmable functions
Counting frequency
Tachometer 0.01 Hz … 8 kHz (with counter)
Tachometer 0.01 Hz … 20 kHz (without counter)
Pulse counter 9 kHz (with counter)
Pulse counter 11 kHz (without counter)
Scaling factor
0.0001 … 99999
Count mode
Pulse counter: Main counter XP + Totalizer Σ
Operating hours counter: Main counter XP + Totalizer Σ
Tachometer XP with direction of rotation + Totalizer Σ
Frequency counter XP
Measuring range
Main counter from -99999 ... 99999
Operating hours counter 999 s 99/100 s - 99999 h
Tachometer 0 ... 99999
Frequency counter 0 ... 99999
Totalizer -99999 ... 999999
Programmable decimal point
Data memory
>10 years in EEPROM
Reset
Button and electric
Analog output
Without
Outputs relay
Without
Standard DIN EN 61010‑1
ISO 16750-2 (Electrical loads)
Emitted interference
EN 61000-6-3
Interference immunity
EN 61000-6-2
Approval
CE
Technical data - mechanical design
Operating temperature
-10...+60 °C
Storage temperature
-25 … +80 °C
Relative humidity
95 %
Connection
Spring-loaded terminal connector, detachable
Core cross-section
1 mm² (Grid 5.08)
2.5 mm² (Grid 7.62)
Protection EN 60529
IP 65 (face)
Operation / keypad
Membrane with softkeys
Housing type
Built-in housing
Dimensions W x H x L
1/8 DIN
96 x 48 x 96 mm
Cutout dimensions
92 x 45 mm (+0.3)
Mounting depth
83 mm
Mounting type
Front panel installation by clip frame
Weight approx.
160 g
Material
Housing: Polycarbonate, UL 94V-0
Downloads
show all
Data sheet
Data sheet – NE1218.004AX01
FR
(
pdf
| 967 KB)
Data sheet – NE1218.004AX01
DE
(
pdf
| 971 KB)
Data sheet – NE1218.004AX01
EN
(
pdf
| 964 KB)
Quickstart
NE1218
EN/DE/FR
(
pdf
| 1 MB)
Operating Manual
NE1218
DE
(
pdf
| 1 MB)
NE1218
EN
(
pdf
| 2 MB)
FR
(
pdf
| 2 MB)
Certificates / approvals
DoC / CoC
BG/CZ/DE/DK/EN/ES/FI/FR/GR/HU/IT/KO/LT/LV/NL/NO/PL/PT/RO/SI/SK/ZH
(
pdf
| 487 KB)
To the top