Brazil
br
English
+55 11 4523-5120
Menu
Search
News
Press
Contact Us
Products
Products
Product Overview
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Light barriers/photoelectric sensors
Fiber optic sensors and fiber optics
Capacitive sensors
Ultrasonic sensors
Magnetic proximity sensors
Precision mechanical switches
Edge sensors
Label sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to 60 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart 2D profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
IDC – The multicode reader series
VeriSens ID series
Starter Kits
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed switches / monitors
HeavyDuty combinations
Programmable encoders
Functional safety encoders
Real-time Ethernet encoders
Rotary encoders for offshore and marine applications
Accessories rotary encoders / angle sensors
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration
Static inclination sensors
Dynamic inclination sensors
Vibration / acceleration sensors
Process sensors
Process sensors
Automation of process technology with transmitters, sensors and measuring equipment for the parameters of pressure, temperature, fill level, flow and conductivity of gaseous, liquid, paste-like and granular media.
Pressure sensors
Level sensors
Flow measurement
Liquid analysis
Temperature measurement
CombiView DFON touch display
Accessories process sensors
Force sensors and strain sensors
Force sensors and strain sensors
Force and strain measurement in machines, installations, and tools.
Force sensors
Strain sensors
Measuring amplifiers
Customised solutions
Cavity pressure sensors
Strain measurement in holes
Counters / displays
Counters / displays
Detect, display and control process data and measured values easily and clearly.
Displays
Totalizers
Time counters and hour counters
Preselection counters
Accessories for counters and displays
Accessories
Accessories
Always the right accessory for your sensor and your application.
Accessories rotary encoders / angle sensors
Accessories counters / displays
Accessories sensors
Accessories process sensors
Accessories image processing
Cable/connectivity
Cable/connectivity
Cable/connectivity
Easy connection, parameterization and usability
Cables/plugs
IO-Link Master
IO-Link Converter
IO-Link Hub
Baumer Sensor Suite
Engineering Tools
Format adjustment
Format adjustment
Efficient spindle positioning of machine axes
NM170
NM172
NM174
Solutions
Solutions
Solutions in focus
Learn more about holistic sensor solutions with added value for selected application fields.
Digitalization
Food and beverage
Feeder technology
Metal and steel
Mobile Machines
Packaging industry
Railway Industry
Robotics – End-of-Arm Tooling
Pharmaceutical industry
Company
Company
Company
An international family-owned business with a passion for sensor technology, encoders, measuring instruments and components for automated image processing
Locations
Management
Values
History
Research & Development
Operational Excellence
Awards
Baumer Innovation Center Switzerland
High-Tech Center Lake Constance
Certificates
Supplier for Baumer
Environmental Management
Exhibitions
Career
Career
Working at Baumer
R&D | Industrial Engineering
Product Management
Marketing & Sales
Production, Procurement & Logistics
Shared Services
Young Talents
Career News
Vacancies
Service & Support
Service & Support
Service & Support
Contact details
Know-how
Serial number search
Repair & Claim Management
Product Overview
Counters / displays
Displays
Process displays
PA418.065AX01
Process display
PA418.065AX01
Article no.: 11041764
For standard signals, temperature, strain gauge, with 2 limits
For voltage ±10 V or current ±20 mA
For thermocouples J,K,T,N,Pt100
For weight, pressure, torsion, strain
For potentiometer
Programmable characteristic curve with 11 control points
Three control inputs, programmable
Display stabilization filter
LED display, 5-digits, 3 colors, programmable
Tare, Min, Max functions
With 2 relays and analog output 4...20mA
DIN housing 96 x 48 mm
Inquire
Share
Technical data
Downloads
Technical data
Downloads
Technical data
show all
Technical data - electrical ratings
Voltage supply
21...53 VAC
10.5...70 VDC
Nominal frequency
50 / 60 Hz
Power consumption
8 W
Sensor supply
5 V ±0.5 V / max. 60 mA
10 V ±0.5 V / max. 60 mA
24 VDC ±5 V / 60 mA
Display
LED, 7-segment display (with 100 unit stickers for front)
Display color
3 colors - red, green, amber
Number of digits
5-digits + activity indicator
Digit height
14 mm
Display range
-19999...19999 ("OuE" to signal overflow)
Function
Digital display of 1 analog measured value
With Min/Max memory and tare function
A/D transformer
Principle ∑Δ
Resolution 16 bit
Measuring rate 20/s
Measuring accuracy ±(0.1 % +3-digit)
Temp. coeffic. 100 ppm/°C
Analog input
Current, voltage, potentiometer, temperature, strain gauge
Programmable parameters
Analog input
Measuring range
Display intensity
Display color
Display range can be linearised
Decimal point
Relay outputs with time delay or hysteresis
Limits
2
Control inputs
3 programmable
Optocoupler inputs logic NPN
Inputs
Current ±20 mA
Voltage ±10 V
Potentiometer max. ±10 V
Strain gauges ±15mV, ±30mV, ±150mV
Temperature sensor Pt100
Thermocouple J, K, T, N
Control functions
15 programmable functionalities
Data memory
>10 years in EEPROM
Analog output
4 … 20 mA
Outputs relay
2 change-over contact, floating
Standard DIN EN 61010‑1
ISO 16750-2 (Electrical loads)
Emitted interference
EN 61000-6-3
Interference immunity
EN 61000-6-2
Approval
CE
Technical data - mechanical design
Operating temperature
-10...+60 °C
Storage temperature
-25 … +80 °C
Relative humidity
95 % non-condensing
Connection
Spring-loaded terminal connector, detachable
Core cross-section
1 mm² (Grid 5.08)
2.5 mm² (Grid 7.62)
Protection EN 60529
IP 65 (face)
Operation / keypad
Membrane with softkeys
Housing type
Built-in housing
Dimensions W x H x L
1/8 DIN
96 x 48 x 96 mm
Cutout dimensions
92 x 45 mm (+0.3)
Mounting depth
83 mm
Mounting type
Front panel installation by clip frame
Weight approx.
160 g
Material
Housing: Polycarbonate, UL 94V-0
Downloads
show all
Data sheet
Data sheet – PA418.065AX01
FR
(
pdf
| 1 MB)
Data sheet – PA418.065AX01
DE
(
pdf
| 1 MB)
Data sheet – PA418.065AX01
EN
(
pdf
| 1 MB)
Quickstart
PA418
EN/DE/FR
(
pdf
| 1 MB)
Operating Manual
PA418
DE
(
pdf
| 1 MB)
PA418
EN
(
pdf
| 1 MB)
PA418
FR
(
pdf
| 1 MB)
Certificates / approvals
DoC / CoC
BG/CZ/DE/DK/EN/ES/FI/FR/GR/HU/IT/KO/LT/LV/NL/NO/PL/PT/RO/SI/SK/ZH
(
pdf
| 487 KB)
To the top