Technical data
Side A
Head A: Connection
  • M12
Head A: Angle cable outlet
Head A: Gender
  • Female
Head A: Coding
  • A
Head A: No. of poles
  • 12
Head A: LED
  • No
Head A: Width across flats
  • AF13
Head A: Tightening torque
  • 0.6 Nm
Head A: Knurled nut material
  • Zinc-pressure die casting, surface Ni
Head A: Body color
  • Black
Head A: Gasket material
  • FKM
Labeling sleeve side A
  • Yes
Side B
Head B: Connection
  • Open-ended wires
Labeling sleeve side B
  • Yes
Cables
Cable length
  • 200 cm
Length tolerance
  • + 10 cm
Stripping length
  • 80 mm
Shielded
  • No
Conductor structure
  • 18 × 0.1 mm
AWG
  • 26
External sheath: Material
  • PVC
External sheath: Color
  • Black
Cable diameter
  • 6 mm ± 5%
Wire cross section
  • 0.14 mm²
Cable
Cable: Temperature range (mobile)
  • - 5 ...+ 70 °C
Cable: Temperature range (fixed)
  • - 30 ...+ 70 °C
Operating voltage (only UL listed)
  • 30 V AC/DC
Shielded
  • No
Bending radius (fixed)
  • 60 mm
Number of wires
  • 12
Number and diameter of wires
  • 12x0.14
Length tolerance
  • + 10 cm
Cable length
  • 200 cm
AWG
  • 26
Bending radius (mobile)
  • min. 10 × outer diameter
Cable weight
  • approx. 55 g/m
Conductor structure
  • 18 × 0.1 mm
Cable diameter
  • 6 mm ± 5%
Conductor: Material
  • Copper, bare
External sheath: Material
  • PVC
Insulation: Material
  • PVC
No. of bending cycles (C-track)
  • Cycles
Nominal voltage
  • 300 V
Paired stranding
  • No
Single wire diameter
  • 0.1 mm
Cable: Test voltage
  • 1.5 kV
Total stranding
  • 3 wires strand, above that 9 wires strand in opposite direction
Wire cross section
  • 0.14 mm²
Wire processing
  • No
Wire diameter incl. isolation
  • 1 mm ± 5%
External sheath: Color
  • Black
Electrical data
Operating voltage
  • max. 30 V AC/DC
Operating voltage (only UL listed)
  • 30 V AC/DC
Nominal voltage
  • 300 V
Contact resistance
  • max. 30 mOhm
Operating current per contact
  • max. 1.5 A
Mechanical data
Head A: Degree of protection
  • IP65, IP66K, IP67
Bending radius (mobile)
  • min. 10 × outer diameter
No. of bending cycles (C-track)
  • Cycles
Environmental conditions
Temperature range (mobile)
  • - 5 ...+ 70 °C
Temperature range (fixed)
  • - 25 ...+ 70 °C
Cable: Temperature range (fixed)
  • - 30 ...+ 70 °C
Dragchain capable
  • No
Head A: Chemical resistance
  • No
Head A: Flame resistance
  • HB (UL 94)
Head A: Oil resistance
  • ASTM 1 oil, mineral oils, limited to hydraulic oils
Head A: Acid and alkali resistant
  • No
Head A: Pollution degree
  • 3
Cable: Chemical resistance
  • Good
Cable: Oil resistance
  • Good
Cable: Silicone-free
  • Yes
Commercial data
Eclass
  • 27060311

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
EPLAN

Drawings
Side A: Technical drawing
Side A: Coding
Side B: Technical drawing
Connection diagram

Accessories
Torque wrench
The selected altAttribute does not exist! CAM12.WS13-11238694

Article no.: 11238694

  • Torque wrench set
  • M12, AF 13, 0.6 Nm
The selected altAttribute does not exist! CAM12.WS14-11238692

Article no.: 11238692

  • Torque wrench set
  • M12, AF 14, 0.6 Nm

To the top