Technical data
Technical data
Dimensions
  • 56.5 x 12 mm
Bore
  • d = ø25 mm
Sensing
  • Radial magnetic ring
Pitch
  • 2 mm (nominal)
Magnetization
  • Incremental with reference track
Number of poles
  • 92
Mounting type
  • Bonding (shaft tolerance g6)
  • Press mounting (shaft tolerance n6)
  • Heat-shrink mounting (shaft tolerance p6)
Operating speed
  • ≤10000 rpm
Operating temperature
  • -40...+110 °C
Rotor moment of inertia
  • 706 gcm²
Weight approx.
  • 160 g
Material
  • Ferrite sintered
  • Hub: stainless steel
Relative humidity
  • 95 %
Resistance
  • EN 60068-2-6 Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27 Shock 500 g, 1 ms
Coercitivity approx.
  • 135 kA/m (20 °C)

Downloads
Data sheet
Declaration of conformity
CAD
  • Magnetic rotor, precise bonding, press or heat-shrink mounting, ID=25 mm (EBS.R-xxxxx.U025.S12.H0057)


Drawings
Drawings

To the top