Technical data
Process connection
Instrument connection
  • G 1/2 A hygienic, sliding connection
BCID instrument connection
  • A03
Process connection
  • G 1/2 A DIN 3852-E
BCID process connection
  • G51
Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 16 bar

Downloads
Operating Manual
Certificates / approvals
CAD

Drawings

Accessories
Accessories
The selected altAttribute does not exist! ZPX2-410
NBR

Article no.: 11153808

  • G 1/2 A DIN 3852-E
  • NBR

The selected altAttribute does not exist! ZPX2-420
EPDM

Article no.: 11153809

  • G 1/2 A DIN 3852-E
  • EPDM

The selected altAttribute does not exist! ZPX2-430
FKM

Article no.: 11153810

  • G 1/2 A DIN 3852-E
  • FKM


To the top